TUSB211 USB 2.0 480-Mbps high-speed signal conditioner | TI.com

TUSB211 (ACTIVE) USB 2.0 480-Mbps high-speed signal conditioner

 

Description

The TUSB211 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.

The device has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB211. HS signals are compensated.

Programmable signal gain permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.

The footprint of TUSB211 does not break the continuity of the DP/DM signal path. This permits risk free system design of a complete USB channel.

In addition, TUSB211 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols

Features

  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Support for LS, FS, HS signaling
  • Active Power Consumption of 55 mW (Typical) with 3.3-V Single Supply
  • Selectable Signal Gain Via External Pulldown Resistor
  • Does Not Break DP, DM Trace
  • Scalable Solution – Daisy Chain Device for High Loss Applications
  • Compact 1.6 mm x 1.6 mm QFN Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB redrivers & multiplexers Email Download to Excel
Part number Order Device type Function USB speed (Mbps) Number of channels (#) VCC (Min) (V) VCC (Max) (V) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TUSB211 Order now Redriver     USB2     480     1     3     3.6     0     3.6     20mA     240     3     USB 2.0 Redriver with 2 Meter Cable Redriving Strength     Catalog     -40 to 85
0 to 70    
X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB211-Q1 Order now Redriver     USB2     480     1     3     3.6     0     3.6     20mA     240     3     USB 2.0 Redriver with 2 Meter Cable Redriving Strength Auto Qualified     Automotive     -40 to 105     X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB212 Order now Redriver     USB2     480     1     3     3.6     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength     Catalog     -40 to 85
0 to 70    
X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB213 Order now Redriver     USB2     480     1     4.4     5.5     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength RGY Package     Catalog     -40 to 85
0 to 70    
VQFN | 14     14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
TUSB214 Order now Redriver     USB2     480     1     3     3.6     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP     Catalog