TUSB211
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
USB 2.0 480-Mbps high-speed signal conditioner

 

Design kits & evaluation modules (6)

Name Part# Type
HD3SS3220 Type-C Down Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module 3220DFP-DGLEVM Evaluation Modules & Boards
HD3SS3220 Type-C Up Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module 3220UFP-DGLEVM Evaluation Modules & Boards
TUSB211 high-speed signal conditioner compensating for transmission channel ISI signal EVM TUSB211PICO-EVM Evaluation Modules & Boards
TUSB211RPTREVM Evaluation Module TUSB211RPTREVM Evaluation Modules & Boards
TUSB542 USB Type-C 5Gbps Redriver 2:1 MUX Evaluation Module TUSB542EVM Evaluation Modules & Boards
USB 2.0 & USB 3.0 redriver evaluation module USB-REDRIVER-EVM Evaluation Modules & Boards

Reference designs

USB Type-C Plug to USB Type-A Receptacle SuperSpeed MUX With UFP Controller Reference Design

The TIDA-00891 is designed to evaluate HD3SS3220 devices for UFP implementations. This reference design can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C™ connector.  Reference design files can be provided upon request to aid PCB (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation