TUSB212 USB 2.0 High Speed Signal Conditioner | TI.com

TUSB212 (ACTIVE)

USB 2.0 High Speed Signal Conditioner

 

Description

The TUSB212 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.

TUSB212 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB212 while HS signals are compensated.

Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.

In addition, TUSB212 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols.

Features

  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Pin strap or I2C configurable
  • Support for LS, FS, HS signaling
  • Ultra-low USB Disconnect and Shutdown Power Consumption
  • Selectable Signal Gain Via Daisy Chain Device for High Loss Applications
  • D1P/M and D2P/M Interchangeable and Host/Device Agnostic
  • Supports up to 5m pre-channel or 2m post-channel Cable Length
    • Four Selectable AC Boost Settings Via External Pulldown Resistor
    • DC Boost Along With AC Boost for Best Signal Integrity

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Signal conditioners & switches

 
Device type
Function
USB speed (Mbps)
Number of channels (#)
VCC (Min) (V)
VCC (Max) (V)
Input/ouput voltage (Min) (V)
Input/ouput voltage (Max) (V)
ICC (Max) (uA)
Bandwidth (MHz)
ESD HBM (Typ) (kV)
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
TUSB212 TUSB211 TUSB213 TUSB214 TUSB215
Redriver     Redriver     Redriver     Redriver     Redriver    
USB2     USB2     USB2     USB2     USB2    
480     480     480     480     480    
1     1     1     1     1    
3     3     4.4     3     4.4    
3.6     3.6     5.5     3.6     5.5    
0     0     0     0     0    
3.6     3.6     3.6     3.6     3.6    
30mA     20mA     30mA     30mA     30mA    
240     240     240     240     240    
2     3     2     2     2    
USB 2.0 Redriver with 4 Meter Cable Redriving Strength     USB 2.0 Redriver with 2 Meter Cable Redriving Strength     USB 2.0 Redriver with 4 Meter Cable Redriving Strength RGY Package     USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP     USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP RGY Package    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
X2QFN | 12     X2QFN | 12     VQFN | 14     X2QFN | 12     VQFN | 14    
12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)     14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)     14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)