The TUSB212-Q1 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.
TUSB212-Q1 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB212-Q1 while HS signals are compensated.
Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.
In addition, TUSB212-Q1 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols.
All trademarks are the property of their respective owners.
Device type |
Function |
USB speed (Mbps) |
Number of channels (#) |
VCC (Min) (V) |
VCC (Max) (V) |
Input/ouput voltage (Min) (V) |
Input/ouput voltage (Max) (V) |
ICC (Max) (uA) |
Bandwidth (MHz) |
ESD HBM (Typ) (kV) |
Features |
Rating |
Operating temperature range (C) |
Package Group |
Package size: mm2:W x L (PKG) |
TUSB212-Q1 | TUSB213-Q1 | TUSB214-Q1 | TUSB215-Q1 | TUSB217-Q1 |
---|---|---|---|---|
Redriver | Redriver | Redriver | Redriver | Redriver |
USB2 | USB2 | USB2 | USB2 | USB2 |
480 | 480 | 480 | 480 | 480 |
1 | 1 | 1 | 1 | 1 |
3 | 4.4 | 3 | 4.4 | 2.3 |
3.6 | 5.5 | 3.6 | 5.5 | 6.5 |
0 | 0 | 0 | 0 | 0 |
3.6 | 3.6 | 3.6 | 3.6 | 3.6 |
30mA | 30mA | 30mA | 30mA | 36mA |
240 | 240 | 240 | 240 | 240 |
2 | 2 | 2 | 2 | 2 |
USB 2.0 Redriver with 4 Meter Cable Redriving Strength Auto Qualified | USB 2.0 Redriver with 4 Meter Cable Redriving Strength Auto Qualified RGY Package | USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP Auto Qualified | USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP Auto Qualified RGY Package | USB 2.0 Redriver with 5 Meter Cable Redriving Strength Auto Qaulified RGY Package |
Automotive | Automotive | Automotive | Automotive | Automotive |
-40 to 105 | -40 to 105 | -40 to 105 | -40 to 105 | -40 to 105 |
X2QFN | 12 | VQFN | 14 | X2QFN | 12 | VQFN | 14 | VQFN | 14 |
12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12) | 14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14) | 12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12) | 14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14) | 14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14) |
Order now | Order now | Order now | Order now | Samples Not Available |