TUSB213 USB 2.0 high-speed signal conditioner | TI.com

TUSB213
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
USB 2.0 high-speed signal conditioner

 

Description

The TUSB213 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel which helps passing USB electrical compliance tests.

TUSB213 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB213 while HS signals are compensated.

Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector, this allows use in many different applications.

In addition, TUSB213 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols.

Features

  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Pin strap or I2C Configurable
  • Support for LS, FS, HS signaling
  • Ultra-low USB Disconnect and Shutdown Power Consumption
  • Scalable solution - Daisy Chain Device for High Loss Applications
  • D1P/M and D2P/M Interchangeable and Host/Device Agnostic
  • Supports up to 5m pre-channel or 2m post-channel Cable Length
    • Four Selectable AC Boost Setting Via External Pulldown Resistor
    • DC Boost Along With AC Boost for Best Signal Integrity

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB redrivers & multiplexers Email Download to Excel
Part number Order Device type Function USB speed (Mbps) Number of channels (#) VCC (Min) (V) VCC (Max) (V) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TUSB213 Order now Redriver     USB2     480     1     4.4     5.5     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength RGY Package     Catalog     -40 to 85
0 to 70    
VQFN | 14     14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
TUSB211 Order now Redriver     USB2     480     1     3     3.6     0     3.6     20mA     240     3     USB 2.0 Redriver with 2 Meter Cable Redriving Strength     Catalog     -40 to 85
0 to 70    
X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB212 Order now Redriver     USB2     480     1     3     3.6     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength     Catalog     -40 to 85
0 to 70    
X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB214 Order now Redriver     USB2     480     1     3     3.6     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP     Catalog     -40 to 85
0 to 70    
X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB215 Order now Redriver     USB2     480     1     4.4     5.5     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP RGY Package     Catalog