The TUSB214 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.
TUSB214 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB214 while HS signals are compensated.
Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.
In addition, TUSB214 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols. The TUSB214 provides BC1.2 Charging Downstream Port (CDP) controller for applications in which USB host or hub do not have this support.
All trademarks are the property of their respective owners.
Device type |
Function |
USB speed (Mbps) |
Number of channels (#) |
VCC (Min) (V) |
VCC (Max) (V) |
Input/ouput voltage (Min) (V) |
Input/ouput voltage (Max) (V) |
ICC (Max) (uA) |
Bandwidth (MHz) |
ESD HBM (Typ) (kV) |
Features |
Rating |
Operating temperature range (C) |
Package Group |
Package size: mm2:W x L (PKG) |
TUSB214 | TUSB211 | TUSB212 | TUSB213 | TUSB215 |
---|---|---|---|---|
Redriver | Redriver | Redriver | Redriver | Redriver |
USB2 | USB2 | USB2 | USB2 | USB2 |
480 | 480 | 480 | 480 | 480 |
1 | 1 | 1 | 1 | 1 |
3 | 3 | 3 | 4.4 | 4.4 |
3.6 | 3.6 | 3.6 | 5.5 | 5.5 |
0 | 0 | 0 | 0 | 0 |
3.6 | 3.6 | 3.6 | 3.6 | 3.6 |
30mA | 20mA | 30mA | 30mA | 30mA |
240 | 240 | 240 | 240 | 240 |
2 | 3 | 2 | 2 | 2 |
USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP | USB 2.0 Redriver with 2 Meter Cable Redriving Strength | USB 2.0 Redriver with 4 Meter Cable Redriving Strength | USB 2.0 Redriver with 4 Meter Cable Redriving Strength RGY Package | USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP RGY Package |
Catalog | Catalog | Catalog | Catalog | Catalog |
-40 to 85 0 to 70 |
-40 to 85 0 to 70 |
-40 to 85 0 to 70 |
-40 to 85 0 to 70 |
-40 to 85 0 to 70 |
X2QFN | 12 | X2QFN | 12 | X2QFN | 12 | VQFN | 14 | VQFN | 14 |
12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12) | 12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12) | 12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12) | 14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14) | 14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14) |
Order now | Order now | Order now | Order now | Order now |