TUSB214-Q1 Automotive USB 2.0 High Speed Signal Conditioner | TI.com

TUSB214-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive USB 2.0 High Speed Signal Conditioner

 

Description

The TUSB214-Q1 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.

TUSB214-Q1 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB214-Q1 while HS signals are compensated.

Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.

In addition, TUSB214-Q1 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols. The TUSB214-Q1 provides BC1.2 Charging Downstream Port (CDP) controller for applications in which USB host or hub do not have this support.

Features

  • Qualified for Automotive Applications:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature
    • Device HBM Classification Level H1C
    • Device CDM Classification Level C3
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Pin strap or I2C configurable
  • BC1.2 Charging Downstream Port (CDP) controller
  • Support for LS, FS, HS signaling
  • Ultra-low USB Disconnect and Shutdown Power Consumption
  • Selectable Signal Gain Via Daisy Chain Device for High Loss Applications
  • D1P/M and D2P/M Interchangeable and Host/Device Agnostic
  • Supports up to 5m pre-channel or 2m post-channel Cable Length
    • Four Selectable AC Boost Settings Via External Pulldown Resistor
    • DC Boost Along With AC Boost for Best Signal Integrity

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB redrivers & multiplexers Email Download to Excel
Part number Order Device type Function USB speed (Mbps) Number of channels (#) VCC (Min) (V) VCC (Max) (V) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TUSB214-Q1 Order now Redriver     USB2     480     1     3     3.6     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP Auto Qualified     Automotive     -40 to 105     X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB212-Q1 Order now Redriver     USB2     480     1     3     3.6     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength Auto Qualified     Automotive     -40 to 105     X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB213-Q1 Order now Redriver     USB2     480     1     4.4     5.5     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength Auto Qualified RGY Package     Automotive     -40 to 105     VQFN | 14     14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
TUSB215-Q1 Order now Redriver     USB2     480     1     4.4     5.5     0     3.6     30mA     240     2     USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP Auto Qualified RGY Package     Automotive     -40 to 105     VQFN | 14     14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
TUSB217-Q1 Order now Redriver     USB2     480     1     2.3     6.5     0     3.6     36mA     240     2     USB 2.0 Redriver with 5 Meter Cable Redriving Strength Auto Qaulified RGY Package     Automotive     -40 to 105