TUSB215-Q1 Automotive USB 2.0 High Speed Signal Conditioner | TI.com

TUSB215-Q1 (ACTIVE)

Automotive USB 2.0 High Speed Signal Conditioner

 

Description

The TUSB215-Q1 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel which helps passing USB electrical compliance tests.

TUSB215-Q1 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB215-Q1 while HS signals are compensated.

Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector, this allows use in many different applications.

In addition, TUSB215-Q1 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols. TUSB215-Q1 further acts as Charging Downstream Port (CDP) controller and handles the necessary handshakes with the downstream device.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature
    • Device HBM Classification Level H1C
    • Device CDM Classification Level C3
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Pin strap or I2C Configurable
  • USB BC1.2 Charging Downstream Port (CDP) controller
  • Support for LS, FS, HS signaling
  • Ultra-low USB Disconnect and Shutdown Power Consumption
  • Scalable solution - Daisy Chain Device for High Loss Applications
  • D1P/M and D2P/M Interchangeable and Host/Device Agnostic
  • Supports up to 5m pre-channel or 2m post-channel Cable Length
    • Four Selectable AC Boost Setting Via External Pulldown Resistor
    • DC Boost Along With AC Boost for Best Signal Integrity

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Signal conditioners & switches

 
Device type
Function
USB speed (Mbps)
Number of channels (#)
VCC (Min) (V)
VCC (Max) (V)
Input/ouput voltage (Min) (V)
Input/ouput voltage (Max) (V)
ICC (Max) (uA)
Bandwidth (MHz)
ESD HBM (Typ) (kV)
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
TUSB215-Q1 TUSB212-Q1 TUSB213-Q1 TUSB214-Q1 TUSB217-Q1
Redriver     Redriver     Redriver     Redriver     Redriver    
USB2     USB2     USB2     USB2     USB2    
480     480     480     480     480    
1     1     1     1     1    
4.4     3     4.4     3     2.3    
5.5     3.6     5.5     3.6     6.5    
0     0     0     0     0    
3.6     3.6     3.6     3.6     3.6    
30mA     30mA     30mA     30mA     36mA    
240     240     240     240     240    
2     2     2     2     2    
USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP Auto Qualified RGY Package     USB 2.0 Redriver with 4 Meter Cable Redriving Strength Auto Qualified     USB 2.0 Redriver with 4 Meter Cable Redriving Strength Auto Qualified RGY Package     USB 2.0 Redriver with 4 Meter Cable Redriving Strength with CDP Auto Qualified     USB 2.0 Redriver with 5 Meter Cable Redriving Strength Auto Qaulified RGY Package    
Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105    
VQFN | 14     X2QFN | 12     VQFN | 14     X2QFN | 12     VQFN | 14    
14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)     14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)     14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)