SLLSEV4 February   2017 TUSB319-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
  7. Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Cables, Adapters, and Direct Connect Devices
        1. 7.1.1.1 USB Type-C Receptacles and Plugs
        2. 7.1.1.2 USB Type-C Cables
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Downstream Facing Port (DFP) - Source
      2. 7.3.2 Type-C Current Mode
      3. 7.3.3 VBUS Detection
      4. 7.3.4 Cable Orientation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Unattached Mode
      2. 7.4.2 Active Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 DFP Mode
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
    3. 8.3 Initialization Set Up
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Meets USB Type-C™ Specifications
  • Supports DFP (Host/Source) Applications with up to 15W Power
  • Supports Type-C Current Mode Advertisement up to 3 A (Default, 1.5 A, 3 A)
  • Provides Type-C Plug Orientation
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
  • VBUS Detection
  • Supply Voltage: 3.8 V to 5.5 V
  • Low Current Consumption
  • 2 x 2 mm WSON Package with 0.5 mm Pitch
  • Industrial Temperature Range of –40°C to 85°C

Applications

  • Wall-charger
  • Automotive Car Charger, USB Port
  • DFP Port for Desktop, Notebooks, All-in-One

Description

The TUSB319-Q1 is a USB Type-C Downstream Facing Port (DFP) controller. The TUSB319-Q1 monitors the USB Type-C Configuration Channel (CC) lines to determine when an USB device is attached. If an Upstream Facing Port (UFP) device is attached, the TUSB319-Q1 drives an open drain output ID that can be used in the system to apply VBUS power. The device also communicates the selectable VBUS current sourcing capability to the UFP via the CC lines.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TUSB319-Q1 WSON (8) 2.00 mm x 2.00 mm 0.5 mm pitch
  1. For all available packages, see the orderable addendum at the end of the data sheet.

SPACER

SPACER

Simplified Schematic

TUSB319-Q1 fp_schematic_sllsev4.gif