TUSB320LAI Type-C Configuration Channel Logic and Port Control | TI.com

TUSB320LAI (ACTIVE) Type-C Configuration Channel Logic and Port Control

 

Description

The TUSB320LA and TUSB320HA devices, hereafter called TUSB320 unless otherwise noted, are Texas Instrument’s third generation Type-C configuration channel logic and port controller. The TUSB320 devices use the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB320 devices can be configured as a downstream facing port (DFP), upstream facing port (UFP) or a dual role port (DRP) making them ideal for any application.

The TUSB320 devices have an alternate configuration as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected. VBUS detection is implemented to determine a successful attach in UFP and DRP modes.

The devices operate over a wide supply range and have low-power consumption. The TUSB320 is available in two versions of enable: Active low enable called TUSB320LA and active high enable called TUSB320HA. The TUSB320 family of devices are available in industrial temperature ranges.

Features

  • USB Type-C™ Specification 1.1
  • Backward Compatible with USB Type-C Specification 1.0
  • Supports Up to 3 A of Current Advertisement and Detection
  • Mode Configuration
    • Host Only – DFP (Source)
    • Device Only – UFP (Sink)
    • Dual Role Port – DRP
    • Supports both Try.SRC and Try.SNK
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Role Detection
    • Type-C Current Mode (Default, Medium, High)
  • VBUS Detection
  • I2C or GPIO Control
  • Supports up to 400 kHz I2C
  • Role Configuration Control Through I2C
  • Supply Voltage: 2.7 V to 5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40 to 85°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB controllers & transceivers Email Download to Excel
Part number Order USB speed (Mbps) Device type Function Supply voltage (V) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TUSB320LAI Order now 480     CC controller     Type-C     2.7
5    
Catalog     -40 to 85     X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB319-Q1 Order now 480     CC controller     Type-C     3.6
5.5    
Automotive     -40 to 85     WSON | 8     See datasheet (WSON)    
TUSB320HAI Order now 480     CC controller     Type-C     2.7
5    
Catalog     -40 to 85     X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB321 Order now 10000     CC controller     Type-C     4.5
5.5    
Catalog     0 to 70     X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB321AI Order now 10000     CC controller     Type-C     4.5
5.5    
Catalog     -40 to 85     X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB322I Order now 10000     CC controller     Type-C     4.5
5.5    
Catalog     -40 to 85     X2QFN | 12     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)