TUSB321 USB Type-C Configuration Channel Logic and Port Control with VCONN | TI.com

TUSB321 (ACTIVE) USB Type-C Configuration Channel Logic and Port Control with VCONN

 

Description

The TUSB321 device enables USB Type-C ports with the configuration channel (CC) logic needed for Type-C ecosystems. The TUSB321 device uses the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB321 device can be configured as a downstream facing port (DFP), upstream facing port (UFP) or a dual role port (DRP) making it ideal for any application.

The TUSB321 device when configured as a DRP alternates configuration as a DFP or UFP according to the Type-C Specifications. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected. VBUS detection is implemented to determine a successful attach in UFP and DRP modes.

The device operates over a wide supply range and has low-power consumption.

Features

  • USB Type-C™ Specification 1.1
  • Backward Compatible with USB Type-C Specification 1.0
  • Supports Up to 3 A of Current Advertisement through dedicated Current Mode pin
  • Mode Configuration
    • Host Only – DFP (Source)
    • Device Only – UFP (Sink)
    • Dual Role Port – DRP
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Role Detection
    • Type-C Current Mode advertisement and detection (Default, Medium, High)
  • VBUS Detection
  • VCONN Support for Active Cables
  • Cable Detection and Direction Control
    for External Switches
  • Supply Voltage: 4.5 V to 5.5 V
  • Low Current Consumption

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB hubs & controllers Email Download to Excel
Part number Order Function USB speed (Mbps) Rating Supply voltage (V) Package Group Operating temperature range (C) Package size: mm2:W x L (PKG)
TUSB321 Order now Type-C     10000     Catalog     4.5
5.5    
X2QFN | 12     0 to 70     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB319-Q1 Order now Type-C     480     Automotive     3.6
5.5    
WSON | 8     -40 to 85     8WSON: 4 mm2: 2 x 2 (WSON | 8)    
TUSB320HAI Order now Type-C     480     Catalog     2.7
5    
X2QFN | 12     -40 to 85     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB320LAI Order now Type-C     480     Catalog     2.7
5    
X2QFN | 12     -40 to 85     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB321AI Order now Type-C     10000     Catalog     4.5
5.5    
X2QFN | 12     -40 to 85     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)    
TUSB322I Order now Type-C     10000     Catalog     4.5
5.5    
X2QFN | 12     -40 to 85     12X2QFN: 3 mm2: 1.6 x 1.6 (X2QFN | 12)