TUSB4020BI Two-Port High-Speed 480Mbps USB 2.0 Hub | TI.com

TUSB4020BI (ACTIVE)

Two-Port High-Speed 480Mbps USB 2.0 Hub

Two-Port High-Speed 480Mbps USB 2.0 Hub - TUSB4020BI
Datasheet
 

Recommended alternative parts

  • TUSB8020B  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   USB 3.0 2-Port Hub

Description

The TUSB4020BI is a two-port USB 2.0 hub. It provides USB high-speed/full-speed connections on the upstream port and provides high-speed, full-speed, or low-speed connections on the two downstream ports. When the upstream port is connected to an electrical environment that supports high-speed and full-speed/low-speed connections, high-speed and full-speed/low-speed USB connectivity is enabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, high-speed connectivity are disabled on the downstream ports.

The TUSB4020BI supports per port or ganged power switching and overcurrent protection.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an over-current event, only power to the affected downstream port will be switched off.

A ganged hub switches on power to all its downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an overcurrent event, power to all downstream ports will be switched off.

The TUSB4020BI downstream ports provide support for battery charging applications by providing battery charging connected downstream port (CDP) handshaking support. It also supports a dedicated charging port (DCP) mode when the upstream port is not connected. The DCP mode supports USB devices which support the USB Battery Charging and the Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition, an automatic mode provides transparent support for BC devices and devices supporting Divider Mode charging solutions when the upstream port is unconnected.

The TUSB4020BI provides terminal strap configuration for some features including battery charging support, and also provides customization though OTP ROM, I2C EEPROM or through an I2C/SMBus slave interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus slave interface.

The device is available in a 48-pin HTQFP package and is offered in an industrial version for operation over the temperature range of –40°C to 85°C.

Features

  • Two-Port USB 2.0 Hub
  • USB 2.0 Hub Features
    • Multi-Transaction Translator (MTT) Hub: Two Transaction Translators
    • Four Asynchronous Endpoint Buffers per Transaction Translator
  • Type C Compatible
  • Supports Battery Charging
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies With Chinese Telecommunications Industry Standard YD/T 1591-2009
    • D+/D– Divider Mode
  • Per Port or Ganged Power Switching and Overcurrent Notification Inputs
  • OTP ROM, Serial EEPROM, or I2C/SMBus Slave Interface for Custom Configurations:
    • VID and PID
    • Port Customizations
    • Manufacturer and Product Strings (Not by OTP ROM)
    • Serial Number (Not by OTP ROM)
  • Application Feature Selection Using Terminal Selection or EEPROM/ or I2C/SMBus Slave Interface
  • Provides 128-Bit Universally Unique Identifier (UUID)
  • Supports On-Board and In-System OTP/EEPROM Programming Through the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • No Special Driver Requirements; Works Seamlessly on any Operating System With USB Stack Support
  • 48-Pin HTQFP Package (PHP)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB hubs Email Download to Excel
Part number Order USB speed (Mbps) Device type Function Supply voltage(s) (V) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TUSB4020BI Order now 480     Hub     USB2     3.3
1.1    
Catalog     -40 to 85     HTQFP | 48     48HTQFP: 81 mm2: 9 x 9 (HTQFP | 48)    
TUSB2036 Order now 12     Hub     USB2     3.3     Catalog     0 to 70     LQFP | 32     32LQFP: 81 mm2: 9 x 9 (LQFP | 32)    
TUSB2046B Order now 12     Hub     USB2     3.3     Catalog     -40 to 85
0 to 70    
LQFP | 32
VQFN | 32    
32LQFP: 81 mm2: 9 x 9 (LQFP | 32)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
TUSB2046I Order now 12     Hub     USB2     3.3     Catalog     -40 to 85     LQFP | 32     32LQFP: 81 mm2: 9 x 9 (LQFP | 32)    
TUSB2077A Order now 12     Hub     USB2     3.3     Catalog     0 to 70     LQFP | 48     48LQFP: 81 mm2: 9 x 9 (LQFP | 48)    
TUSB4020BI-Q1 Order now 480     Hub     USB2     1.1
3.3    
Automotive     -40 to 85     HTQFP | 48     48HTQFP: 81 mm2: 9 x 9 (HTQFP | 48)    
TUSB4041I Order now 480     Hub     USB2     1.1
3.3    
Catalog     -40 to 85     HTQFP | 64     64HTQFP: 144 mm2: 12 x 12 (HTQFP | 64)    
TUSB4041I-Q1 Order now 480     Hub     USB2     1.1
3.3    
Automotive     -40 to 85     HTQFP | 64     64HTQFP: 144 mm2: 12 x 12 (HTQFP | 64)