Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TUSB544

ACTIVE

USB Type-C™ 8.1-Gbps multi-protocol linear redriver

Product details

Function Type-C Type Redriver Power role DRP Alternate mode Yes External power-path control No Data role DRP USB speed (MBits) 5000 Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 85
Function Type-C Type Redriver Power role DRP Alternate mode Yes External power-path control No Data role DRP USB speed (MBits) 5000 Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 85
WQFN (RNQ) 40 24 mm² 6 x 4
  • Protocol Agnostic Reversible 4 Channel Linear Redriver Supporting up to 8.1 Gbps.
    • USB Type-C with USB 3.1 Gen1 and DisplayPort 1.4 as Alternate Mode.
  • Supports Processors with USB 3.1 and DisplayPort Mux Integrated for Type-C Applications
  • Supports Signal Conditioning Inside Type-C Cable
  • Cross-Point Mux for SBU Signals
  • Linear Equalization up to 11 dB at 4.05 GHz
  • GPIO and I2C Control for Channel Direction and Equalization
  • Advanced Power Management by Monitoring USB Power States and Snooping DP Link Training
  • Configuration through GPIO or I2C
  • Hot-Plug Capable
  • Single 3.3 V Supply
  • Industrial Temperature: –40ºC to 85ºC (TUSB544I)
  • Commercial Temperature: 0ºC to 70ºC (TUSB544)
  • 4 mm × 6 mm, 0.4 mm Pitch, 40-pin QFN Package
  • Protocol Agnostic Reversible 4 Channel Linear Redriver Supporting up to 8.1 Gbps.
    • USB Type-C with USB 3.1 Gen1 and DisplayPort 1.4 as Alternate Mode.
  • Supports Processors with USB 3.1 and DisplayPort Mux Integrated for Type-C Applications
  • Supports Signal Conditioning Inside Type-C Cable
  • Cross-Point Mux for SBU Signals
  • Linear Equalization up to 11 dB at 4.05 GHz
  • GPIO and I2C Control for Channel Direction and Equalization
  • Advanced Power Management by Monitoring USB Power States and Snooping DP Link Training
  • Configuration through GPIO or I2C
  • Hot-Plug Capable
  • Single 3.3 V Supply
  • Industrial Temperature: –40ºC to 85ºC (TUSB544I)
  • Commercial Temperature: 0ºC to 70ºC (TUSB544)
  • 4 mm × 6 mm, 0.4 mm Pitch, 40-pin QFN Package

The TUSB544 is a USB Type-C Alt Mode redriver switch supporting data rates up to 8.1 Gbps This protocol-agnostic linear redriver is capable of supporting USB Type-C Alt Mode interfaces including VESA DisplayPort.

The TUSB544 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3 V supply and comes in a commercial and industrial temperature range.

All four lanes of the TUSB544 are reversible making it a versatile signal conditioner that can be used in many applications.

The TUSB544 is a USB Type-C Alt Mode redriver switch supporting data rates up to 8.1 Gbps This protocol-agnostic linear redriver is capable of supporting USB Type-C Alt Mode interfaces including VESA DisplayPort.

The TUSB544 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3 V supply and comes in a commercial and industrial temperature range.

All four lanes of the TUSB544 are reversible making it a versatile signal conditioner that can be used in many applications.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB544RNQEVM — TUSB544 USB Type-C TM 8.1 Gbps Multi-Protocol Linear Redriver Evaluation Module

The TUSB544RNQEVM is a USB Type-C Alt Mode re-driving switch supporting data rates up to 5Gbps for a downstream facing port (Host) or Upstream facing port (Device). This EVM can be used as reference for the cable implementations with the TUSB544 device.
User guide: PDF
Not available on TI.com
Simulation model

TUSB544 S-Parameter Model

SLLM349.ZIP (1047 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01620 — USB-C™ to DisplayPort Active Cable Reference Design

The USB-C™ to DisplayPort Active Cable reference design is a framework that can enable DisplayPort video signaling over a USB-C connection. Traditionally, DisplayPort connectors are the only way to transfer DisplayPort video but this connector can be large and are not ideal for small (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WQFN (RNQ) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos