TUSB7320
SuperSpeed USB 3.0 2–Port xHCI Host Controller
TUSB7320
- USB 3.0-Compliant xHCI host controller
- PCIe x1 Gen2 interface
- Four downstream ports
- Two or four downstream ports
- Each downstream port
- May be independently enabled or disabled
- Has adjustments for transmit swing, de-emphasis, and equalization settings
- May be marked as removable or non-removable
- Has independent power control and overcurrent detection
- Requires no external flash for default configuration
- Optional serial EEPROM for custom configuration
- Internal spread spectrum generation
- Low-cost crystal or oscillator support
- Best-in-class adaptive receiver equalizer design
The TUSB7320 supports up to two downstream ports. The TUSB7340 is a USB 3.0-compliant xHCI host controller that supports up to four downstream ports. Both parts are available in a pin-compatible 100-pin RKM package. For the remainder of this document, the name TUSB73x0 is used to reference both the TUSB7320 and the TUSB7340.
The TUSB73x0 interfaces to the host system through a PCIe x1 Gen 2 interface and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream USB ports.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TUSB73x0 USB 3.0 xHCI Host Controller datasheet (Rev. Q) | PDF | HTML | 12 Mar 2024 |
* | Errata | Driver Workarounds for TUSB73x0 USB3.0 xHCI Host Controller Errata | 30 Jul 2014 | |
* | Errata | TUSB73x0 USB3.0 xHCI Controller Errata (Rev. B) | 14 Jul 2012 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
User guide | TUSB73x0 Board Design and Layout Guidelines (Rev. E) | PDF | HTML | 11 Feb 2016 | |
EVM User's guide | TUSB7320/7340 - EVM User's Guide (Rev. C) | 15 May 2014 | ||
Application note | Design Summary Multi-row Quad Flat No-lead (MRQFN) | 29 Aug 2012 | ||
Application note | TUSB73X0 Configuration Options | 07 Jun 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SLLC448 — TUSB73x0 xHCI Filter Driver for Win8/8.1/10
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WQFN-MR (RKM) | 100 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.