TUSB8041 4-port 5-Gbps SuperSpeed USB 3.0 hub | TI.com

TUSB8041 (ACTIVE) 4-port 5-Gbps SuperSpeed USB 3.0 hub

4-port 5-Gbps SuperSpeed USB 3.0 hub - TUSB8041
Datasheet
 

Recommended alternative parts

  • TUSB8042  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • TUSB8020B  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   A 2-port hub

Description

The TUSB8041 is a four-port USB 3.0 hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8041 supports per port or ganged power switching and over-current protection, and supports battery charging applications.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an over-current event, only power to the affected downstream port will be switched off.

A ganged hub switches on power to all its downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an over-current event, power to all downstream ports will be switched off.

The TUSB8041 downstream ports provide support for battery charging applications by providing Battery Charging Downstream Port (CDP) handshaking support. It also supports a Dedicated Charging Port (DCP) mode when the upstream port is not connected. The DCP mode supports USB devices which support with the USB Battery Charging and Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition, an automatic mode provides transparent support for BC devices and devices supporting Divider Mode charging solutions when the upstream port unconnected.

The TUSB8041 provides pin strap configuration for some features including battery charging support, and also provides customization though OTP ROM, I2C EEPROM or via an I2C/SMBus slave interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus slave interface.

The device is available in a 64-pin RGC package and is offered in a commercial version (TUSB8041) for operation over the temperature range of 0°C to 70°C, and in an industrial version (TUSB8041I) for operation over the temperature range of -40°C to 85°C.

Features

  • Four Port USB 3.0 Hub
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub: Four Transaction Translators
    • Four Asynchronous Endpoint Buffers Per Transaction Translator
  • Supports Battery Charging
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies with Chinese Telecommunications Industry Standard YD/T 1591-2009
    • D+/D- Divider Mode
  • Supports Operation as a USB 3.0 or USB 2.0 Compound Device
  • Per Port or Ganged Power Switching and Over-Current Notification Inputs
  • OTP ROM, Serial EEPROM or I2C/SMBus Slave Interface for Custom Configurations:
    • VID and PID
    • Port Customizations
    • Manufacturer and Product Strings (not by OTP ROM)
    • Serial Number (not by OTP ROM)
  • Application Feature Selection Using Pin Selection or EEPROM/ or I2C/SMBus Slave Interface
  • Provides 128-Bit Universally Unique Identifier (UUID)
  • Supports On-Board and In-System OTP/EEPROM Programming Via the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • No Special Driver Requirements; Works Seamlessly on any Operating System with USB Stack Support
  • 64-Pin QFN Package (RGC)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB hubs Email Download to Excel
Part number Order USB speed (Mbps) Device type Function Supply voltage(s) (V) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TUSB8041 Order now 5000     Hub     USB3     1.1
3.3    
Catalog     -40 to 85
0 to 70    
VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
TUSB8020B Order now 5000     Hub     USB3     1.1
3.3    
Catalog     -40 to 85
0 to 70    
HTQFP | 48     48HTQFP: 81 mm2: 9 x 9 (HTQFP | 48)    
TUSB8041A Order now 5000     Hub     USB3     1.1
3.3    
Catalog     0 to 70     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
TUSB8042 Order now 5000     Hub     USB3     1.1
3.3    
Catalog     0 to 70     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
TUSB8043 Order now 5000     Hub     USB3     1.1
3.3    
Catalog     0 to 70     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)