SLLSEW5 April 2017 TUSB8044

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (Continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1Absolute Maximum Ratings
    2. 7.2ESD Ratings
    3. 7.3Recommended Operating Conditions
    4. 7.4Thermal Information
    5. 7.5Electrical Characteristics, 3.3-V I/O
    6. 7.6Timing Requirements, Power-Up
    7. 7.7Hub Input Supply Current
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Battery Charging Features
      2. 8.3.2 USB Power Management
      3. 8.3.3I2C Programming Support Using Internal Hid to I2C Interface
        1. 8.3.3.1SET REPORT (Output)
        2. 8.3.3.2GET REPORT (Feature)
        3. 8.3.3.3GET REPORT (Input)
      4. 8.3.4USB2.0 Billboard
      5. 8.3.5One Time Programmable (OTP) Configuration
      6. 8.3.6Clock Generation
      7. 8.3.7Crystal Requirements
      8. 8.3.8Input Clock Requirements
      9. 8.3.9Power-Up and Reset
    4. 8.4Device Functional Modes
      1. 8.4.1External Configuration Interface
      2. 8.4.2I2C EEPROM Operation
      3. 8.4.3Port Configuration
      4. 8.4.4SMBus Slave Operation
    5. 8.5Register Maps
      1. 8.5.1 Configuration Registers
      2. 8.5.2 ROM Signature Register
      3. 8.5.3 Vendor ID LSB Register
      4. 8.5.4 Vendor ID MSB Register
      5. 8.5.5 Product ID LSB Register
      6. 8.5.6 Product ID MSB Register
      7. 8.5.7 Device Configuration Register
      8. 8.5.8 Battery Charging Support Register
      9. 8.5.9 Device Removable Configuration Register
      10. 8.5.10Port Used Configuration Register
      11. 8.5.11Device Configuration Register 2
      12. 8.5.12USB 2.0 Port Polarity Control Register
      13. 8.5.13UUID Registers
      14. 8.5.14Language ID LSB Register
      15. 8.5.15Language ID MSB Register
      16. 8.5.16Serial Number String Length Register
      17. 8.5.17Manufacturer String Length Register
      18. 8.5.18Product String Length Register
      19. 8.5.19Device Configuration Register 3
      20. 8.5.20USB 2.0 Only Port Register
      21. 8.5.21Billboard SVID LSB
      22. 8.5.22Billboard SVID MSB
      23. 8.5.23Billboard PID LSB
      24. 8.5.24Billboard PID MSB
      25. 8.5.25Billboard Configuration
      26. 8.5.26Billboard String1 Length
      27. 8.5.27Billboard String2 Length
      28. 8.5.28Serial Number String Registers
      29. 8.5.29Manufacturer String Registers
      30. 8.5.30Product String Registers
      31. 8.5.31Additional Feature Configuration Register
      32. 8.5.32SMBus Device Status and Command Register
      33. 8.5.33Billboard String1_2
  9. Applications and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Discrete USB Hub Product
        1. 9.2.1.1Design Requirements
        2. 9.2.1.2Detailed Design Procedure
          1. 9.2.1.2.1 Upstream Port Implementation
          2. 9.2.1.2.2 Downstream Port 1 Implementation
          3. 9.2.1.2.3 Downstream Port 2 Implementation
          4. 9.2.1.2.4 Downstream Port 3 Implementation
          5. 9.2.1.2.5 Downstream Port 4 Implementation
          6. 9.2.1.2.6 VBUS Power Switch Implementation
          7. 9.2.1.2.7 PD Controller and EEPROM Implementation
          8. 9.2.1.2.8 DisplayPort Implementation
          9. 9.2.1.2.9 Clock, Reset, and Misc
          10. 9.2.1.2.10TUSB8044 Power Implementation
        3. 9.2.1.3Application Curves
  10. 10Power Supply Recommendations
    1. 10.1TUSB8044 Power Supply
    2. 10.2Downstream Port Power
    3. 10.3Ground
  11. 11Layout
    1. 11.1Layout Guidelines
      1. 11.1.1Placement
      2. 11.1.2Package Specific
      3. 11.1.3Differential Pairs
    2. 11.2Layout Examples
      1. 11.2.1Upstream Port
      2. 11.2.2Downstream Port
  12. 12Device and Documentation Support
    1. 12.1Receiving Notification of Documentation Updates
    2. 12.2Community Resources
    3. 12.3Trademarks
    4. 12.4Electrostatic Discharge Caution
    5. 12.5Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RGC|64
Orderable Information

Features

  • Four Port USB 3.1 Gen1 Hub
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub: Four Transaction Translators
    • Two Asynchronous Endpoint Buffers Per Transaction Translator
  • Supports Battery Charging:
    • Supports D+/D- Divider Charging Port (ACP1, ACP2, and ACP3) when the Upstream Port is Unconnected or not Configured
    • Supports Automatic Mode for Transition Between DCP or ACP Modes When the Upstream Port is Unconnected
    • Supports Galaxy Charging
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies with Chinese Telecommunications Industry Standard YD/T 1591-2009
  • Supports Operation as a USB 3.1 Gen1 or USB 2.0 Compound Device
  • Supports USB Billboard
  • Per Port or Ganged Power Switching and Over-Current Notification Inputs
  • Supports Four External Downstream Ports plus internal USB 2.0-Only Ports for USB HID to I2C Functionality and USB2.0 Billboard
  • Internal Downstream Port for I2C Control Through USB HID Supports High-Speed, Full-Speed Operation. Its Speed Matches That of the Upstream Port.
  • Supports Vendor Requests to Read and Write I2C and EEPROM Read at 100 k and 400 k (Default)
  • I2C Master Supports Clock Stretching
  • OTP ROM, Serial EEPROM or I2C/SMBus Slave Interface for Custom Configurations:
    • VID and PID
    • Port Customizations
    • Manufacturer and Product Strings (not by OTP ROM)
    • Serial Number (not by OTP ROM)
  • Provides 128-Bit Universally Unique Identifier (UUID)
  • Supports On-Board and In-System EEPROM Programming Via the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • Downstream Ports Configurable to USB2.0 Only
  • 64-Pin QFN Package (RGC)

Applications

    Computer Systems, Docking Stations, Monitors, Set-Top Boxes

Description

The TUSB8044 is a four-port USB 3.1 Gen1 hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TUSB8044VQFN (64) 9.00 mm × 9.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Diagram

TUSB8044 fp_diagram_8044_sllsew5.gif

Revision History

DATEREVISIONNOTES
April 2017*Preliminary release.