SLLSE67I March   2011  – March 2016 TUSB9261

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 DC Electrical Characteristics for 3.3-V Digital I/O
    6. 6.6 SuperSpeed USB Power Consumption
    7. 6.7 High-Speed USB Power Consumption
    8. 6.8 Oscillator Specification
    9. 6.9 Crystal Specification
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operation
        1. 7.3.1.1 General Functionality
        2. 7.3.1.2 Firmware Support
        3. 7.3.1.3 GPIO/PWM LED Designations
        4. 7.3.1.4 Power-Up and Reset Sequence
      2. 7.3.2 Clock Connections
        1. 7.3.2.1 Clock Source Requirements
        2. 7.3.2.2 Clock Source Selection Guide
    4. 7.4 Device Functional Modes
      1. 7.4.1 VBUS Power
      2. 7.4.2 External Power
      3. 7.4.3 External Voltage Regulator
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 PWM Terminals
        2. 8.2.2.2 JTAG Interface
        3. 8.2.2.3 Voltage Regulator Schematic
        4. 8.2.2.4 SPI
  9. Power Supply Recommendations
    1. 9.1 Digital Supplies 1.1-V and 3.3-V
    2. 9.2 Analog Supplies 1.1-V and 3.3-V
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 High-Speed Differential Routing
      2. 10.1.2 SuperSpeed Differential Routing
      3. 10.1.3 SATA Differential Routing
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Universal Serial Bus (USB)
    • SuperSpeed USB 3.0 Compliant – TID 340730020
      • Integrated Transceiver Supports SS/HS/FS Signaling
    • Best-in-Class Adaptive Equalizer
      • Allows for Greater Jitter Tolerance in the Receiver
    • USB Class Support
      • USB Attached SCSI Protocol (UASP)
      • USB Mass Storage Class Bulk-Only Transport (BOT)
      • Support for Error Conditions Per the 13 Cases (Defined in the BOT Specification)
      • USB Bootability Support
      • USB Human Interface Device (HID)
    • Supports Firmware Update Via USB, Using a TI Provided Application
  • SATA Interface
    • Serial ATA Specification Revision 2.6
      • Gen1i, Gen1m, Gen2i, and Gen2m
    • Support for Mass-Storage Devices Compatible With the ATA/ATAPI-8 Specification
  • Integrated ARM Cortex M3 Core
    • Customizable Application Code Loaded from EEPROM by SPI Interface
    • Two Additional SPI Port Chip Selects for Peripheral Connection
    • Up to 12 GPIOs for End-User Configuration
      • Two GPIOs have PWM Functionality for LED Blink Speed Control
    • Serial Communications Interface for Debug (UART)
  • General Features
    • Integrated Spread Spectrum Clock Generation Enables Operation from a Single Low-Cost Crystal or Clock Oscillator
      • Supports 40 MHz
    • A JTAG Interface is Used for IEEE1149.1 and IEEE1149.6 Boundary Scan
    • Available in a Fully RoHS-Compliant Package

2 Applications

  • External HDD/SSD
  • External DVD
  • External CD
  • HDD-Based Portable Media Player

3 Description

The TUSB9261 is an ARM® Cortex® M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP)-compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives, and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class BOT and USB HID interfaces.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TUSB9261 HTQFP (64) 7.00 × 7.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

TUSB9261 esproA_bd_llse67.gif

4 Revision History

Changes from H Revision (July 2015) to I Revision

  • Changed the CDM value in the ESD Ratings table From: 5000 To: ±1500 Go

Changes from G Revision (October 2014) to H Revision

  • Moved Tstg from Handling Ratings table to Absolute Maximum Ratings and renamed Handling Ratings to ESD RatingsGo
  • Updated the frequency for the USB2 and USB3 to 5 Hz and 10 Hz, respectively Go

Changes from F Revision (March 2014) to G Revision

  • Updated supported frequency to 40 MHz Go
  • Updated supported frequency in Clock and Reset Signals table Go
  • Updated the frequency for the clock to 40 MHz Go
  • Updated the frequency for the crystal to 40 MHz Go
  • Updated oscillation frequency and ESR equivalent series resistance Go
  • Updated Table 1Go