TVS1801 (ACTIVE) 18-V bidirectional flat-clamp surge protection device

 

Models (1)

Title Category Type Date
TVS1801 PSpice Transient Model PSpice Model ZIP 13 Sep 2018

Design kits & evaluation modules (1)

Name Part# Type
TVSxx0x Precision Surge Protection Diode Adaptor Board Evaluation Module FLAT-CLAMP-TVS-EVM Evaluation Modules & Boards

Reference designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation