TXS0102 2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application | TI.com

TXS0102 (ACTIVE)

2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

 

Description

This two-bit non-inverting translator is a bidirectional voltage-level translator and can be used to establish digital switching compatibility between mixed-voltage systems. It uses two separate configurable power-supply rails, with the A ports supporting operating voltages from 1.65 V to 3.6 V while it tracks the VCCA supply, and the B ports supporting operating voltages from 2.3 V to 5.5 V while it tracks the VCCB supply. This allows the support of both lower and higher logic signal levels while providing bidirectional translation capabilities between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.

When the output-enable (OE) input is low, all I/Os are placed in the high-impedance state, which significantly reduces the power-supply quiescent current consumption.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Features

  • No Direction-Control Signal Needed
  • Maximum Data Rates
    • 24 Mbps (Push Pull)
    • 2 Mbps (Open Drain)
  • Available in the Texas Instruments NanoStar™ Package
  • 1.65 V to 3.6 V on A Port and 2.3 V to 5.5 V on B Port (VCCA  ≤ VCCB)
  • VCC Isolation Feature: If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • No Power-Supply Sequencing Required: Either VCCA or VCCB Can Be Ramped First
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port:
      • 2500-V Human-Body Model (A114-B)
      • 250-V Machine Model (A115-A)
      • 1500-V Charged-Device Model (C101)
    • B Port:
      • 8-kV Human-Body Model (A114-B)
      • 250-V Machine Model (A115-A)
      • 1500-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Auto bidirectional voltage translation

 
Technology Family
Bits (#)
IOH (Max) (mA)
IOL (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
Schmitt Trigger
Rating
Operating temperature range (C)
ICC @ nom voltage (Max) (mA)
Package Group
TXS0102 SN74AVC2T244 SN74AVC2T245 SN74AVC2T45 SN74AVC2T45-Q1 SN74AVCH2T45 SN74LVC2T45 SN74LVC2T45-Q1 TXB0102 TXS0102-Q1
TXS     AVC     AVC     AVC     AVC     AVC     LVC     LVC     TXB     TXS    
2     2     2     2     2     2     2     2     2     2    
0     -24     -12     -12     -12     -12     -32     -32     -0.02     0    
0     24     12     12     12     12     32     32     0.02     0    
4.2     20
7
3.5    
2.5
2.1
1.9    
3.1
2.6
2.4
2.2    
3.1
2.6
2.4
2.2    
3.1
2.6
2.4
2.2    
17.7
10.3
8.3
7.2    
19.5
12
9.6
8.4    
4.9     4.2    
No     No     No     No     No     No     No     No     No     No    
Catalog     Catalog     Catalog     Catalog     Automotive     Catalog     Catalog     Automotive     Catalog     Automotive    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 125     -40 to 85     -40 to 85     -40 to 125     -40 to 85     -40 to 125    
0.012     0.0009     0.0008     0.0008     0.01     0.01     0.004     0.004     0.005     0.012    
DSBGA | 8
SM8 | 8
VSSOP | 8
X2SON | 8
X2SON | 8    
X2SON | 8
X2SON | 8    
UQFN | 10     DSBGA | 8
SM8 | 8
VSSOP | 8    
VSSOP | 8     DSBGA | 8
SM8 | 8
VSSOP | 8    
DSBGA | 8
SM8 | 8
VSSOP | 8    
VSSOP | 8     DSBGA | 8
VSSOP | 8    
VSSOP | 8