TXS0102
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

 

Design kits & evaluation modules (8)

Name Part# Type
1 to 8 bit TXS translator family evaluation module TXS-EVM Evaluation Modules & Boards
DLP® LightCrafter™ 4500 DLPLCR4500EVM Evaluation Modules & Boards
Dual-Channel MIPI® DSI to Dual-Link FlatLink™ LVDS Bridge Evaluation Module SN65DSI85Q1-EVM Evaluation Modules & Boards
Full HD DLP4710 Chipset Evaluation Module DLPDLCR4710EVM-G2 Evaluation Modules & Boards
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards
MIPI® DSI to LVDS bridge & FlatLink™ integrated circuit evaluation module SN65DSI83Q1-EVM Evaluation Modules & Boards
SN65DSI83 MIPI® DSI to LVDS bridge evaluation module & FlatLink™ integrated circuit SN65DSI83EVM Evaluation Modules & Boards
SN65DSI85 dual-channel MIPI® DSI to dual-link FlatLink™ LVDS bridge evaluation module SN65DSI85EVM Evaluation Modules & Boards

Reference designs

Multichannel RF transceiver reference design for radar and electronic warfare applications

This reference design, an 8-channel analog front end (AFE), is demonstrated using two AFE7444 4-channel RF transceivers and a LMK04828-LMX2594 based clocking subsystem which can enable designs to scale to 16 or more channels. Each AFE channel consists of a 14-bit, 9-GSPS DAC and a 3-GSPS ADC that is (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TXS0102 Download Download
Download
Download -
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.