TXS0108E
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
8-Bit Bidirectional Voltage-Level Shifter For Open-Drain And Push-Pull Application

 

Models (1)

Title Category Type Date
TXS0108E IBIS Model IBIS Model ZIP 28 Feb 2012

Design kits & evaluation modules (24)

Name Part# Type
ADS112U04 evaluation module ADS112U04EVM Design Kits & Evaluation Modules
1 to 8 bit TXS translator family evaluation module TXS-EVM Evaluation Modules & Boards
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards
ADS112C04 evaluation module ADS112C04EVM Evaluation Modules & Boards
ADS114S08 evaluation module ADS114S08EVM Evaluation Modules & Boards
ADS122C04 evaluation module ADS122C04EVM Evaluation Modules & Boards
ADS122U04 evaluation module ADS122U04EVM Evaluation Modules & Boards
ADS1235 evaluation module ADS1235EVM Evaluation Modules & Boards
ADS124S08 evaluation module ADS124S08EVM Evaluation Modules & Boards
ADS125H02 evaluation module ADS125H02EVM Evaluation Modules & Boards
ADS1261 evaluation module ADS1261EVM Evaluation Modules & Boards
ADS127L01 Evaluation Module ADS127L01EVM Evaluation Modules & Boards
DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module DAC38RF80EVM Evaluation Modules & Boards
DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module DAC38RF82EVM Evaluation Modules & Boards
DAC38RF86 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 9 GHz GSM PLL DAC Evaluation Module DAC38RF86EVM Evaluation Modules & Boards
DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6-GHz GSM PLL DAC Evaluation Module DAC38RF87EVM Evaluation Modules & Boards
DAC38RF89 Dual-Channel, 14-Bit, 8.4GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL DAC Evaluation Module DAC38RF89EVM Evaluation Modules & Boards
DM38x Camera Starter Kit (CSK) TMDSCSK388 Evaluation Modules & Boards
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards
TMS320DM8127 Camera Starter Kit (CSK) TMDSCSK8127 Evaluation Modules & Boards

Reference designs

Multichannel RF transceiver reference design for radar and electronic warfare applications

This reference design, an 8-channel analog front end (AFE), is demonstrated using two AFE7444 4-channel RF transceivers and a LMK04828-LMX2594 based clocking subsystem which can enable designs to scale to 16 or more channels. Each AFE channel consists of a 14-bit, 9-GSPS DAC and a 3-GSPS ADC that is (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TXS0108E Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.