UA741 General-Purpose Operational Amplifier | TI.com

UA741 (ACTIVE) General-Purpose Operational Amplifier

 

Description

The µA741 device is a general-purpose operational amplifier featuring offset-voltage null capability.

The high common-mode input voltage range and the absence of latch-up make the amplifier ideal for voltage-follower applications. The device is
short-circuit protected and the internal frequency compensation ensures stability without external components. A low-value potentiometer may be connected between the offset null inputs to null out the offset voltage as shown in Figure 12.

The µA741C device is characterized for operation from 0°C to 70°C.

Features

  • Short-Circuit Protection
  • Offset-Voltage Null Capability
  • Large Common-Mode and Differential Voltage Ranges
  • No Frequency Compensation Required
  • No Latch-Up

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
UA741 Order now 1     7     36     1     0.5     No     5     1.7     20     Catalog     0 to 70     PDIP | 8
SOIC | 8
SO | 8    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
0         500000     90     25     Bipolar    
UA747 Samples not available 4     7     36     1     0.5     No     5     1.7     20     Catalog     0 to 70     PDIP | 14     See datasheet (PDIP)     0         500000     90     25     Bipolar