UA78 1.5-A, 40-V fixed positive linear regulator | TI.com

UA78 (ACTIVE) 1.5-A, 40-V fixed positive linear regulator

 

Recommended alternative parts

  • TLV767  -  A high-accuracy, 1-A LDO regulator with low IQ & foldback current limit
  • TLV760  -  A wide input (30 V), low current (100 mA) linear regulator
  • TPSM84205  -  1.5-A, 28-V input, 5-V output TO-220 power module

Description

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.

Features

  • 3-Terminal Regulators
  • Available in fixed 5-V/8-V/10-V/12-V/
    15-V/24-V options
  • Output Current up to 1.5 A
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Output Capacitor Not Needed for Stability

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
UA78 Order now Fixed Output     1.5     38     7     24     5     5
8
10
12
15
24    
DDPAK/TO-263 | 3
TO-220 | 3    
   
1     0 to 125     22     52     0.18 | 1ku     Catalog     Cap Free
Non-Ceramic    
40     3.75     2000     4.3     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
See datasheet (TO-220)    
UA78L Order now Fixed Output     0.1     30     4.75     15     2.6     2.6
5
6.2
8
9
10
12
15    
SOIC | 8
SOT-89 | 3
TO-92 | 3    
   
1     -40 to 125
0 to 125    
55     42     0.09 | 1ku     Catalog     Cap Free
Non-Ceramic    
40     3.75     1700     3.8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
3SOT-89: 18 mm2: 4.095 x 4.5 (SOT-89 | 3)
3TO-92: 19 mm2: 3.68 x 5.2 (TO-92 | 3)    
UA78M Order now Fixed Output     0.5     30     5.3     12     3.3     3.3
5
6
8
9
10
12    
SOT-223 | 4
TO-220 | 3
TO-252 | 3    
   
1     -40 to 125
0 to 125    
23     40     0.18 | 1ku     Catalog     Cap Free
Non-Ceramic    
40     3     2000     4.5     4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
See datasheet (TO-220)
3TO-252: 67 mm2: 10.11 x 6.6 (TO-252 | 3)