The UC1825-DIE PWM control device is optimized for high-frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current-mode or voltage mode systems with the capability for input voltage feed-forward.
Protection circuitry includes a current limit comparator with a 1-V threshold, a TTL compatible shutdown port, and a soft start pin which will double as a maximum duty-cycle clamp. The logic is fully latched to provide jitter-free operation and prohibit multiple pulses at an output. An undervoltage lockout section with 800 mV of hysteresis assures low start up current. During undervoltage lockout, the outputs are high impedance.
This device features totem pole outputs designed to source and sink high peak currents from capacitive loads, such as the gate of a power MOSFET. The on state is designed as a high level.
(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for details.
| Topology |
| Control Method |
| Vin (Min) (V) |
| Vin (Max) (V) |
| Frequency (Max) (kHz) |
| UVLO Thresholds On/Off (V) |
| Duty Cycle (Max) (%) |
| Gate Drive (Typ) (A) |
| Special Features |
| Rating |
| UC1825-DIE |
|---|
| N/A |
| Current |
| 8.4 |
| 30 |
| 1000 |
| N/A |
| 80 |
| 1.5 |
| Error Amplifier Soft Start Synchronization Pin |
| Catalog |
| Samples Not Available |
| Version | Part Number | Definition |
|---|---|---|
| Space | UC1825-SP | Radiation tolerant, ceramic packaging and qualified for use in Space-based application |