UC1834-DIE

ACTIVE

Space-grade, 5-V to 35-V input, 400-mA, 1.5-V output with current limiter linear regulator

Product details

Vin (min) (V) 5 Vin (max) (V) 35 Iout (max) (A) 0.4 Operating temperature range (°C) 25 to 25 Rating Space Vout (min) (V) 1.4895 Vout (max) (V) 1.515 Iq (typ) (A) 0.0055
Vin (min) (V) 5 Vin (max) (V) 35 Iout (max) (A) 0.4 Operating temperature range (°C) 25 to 25 Rating Space Vout (min) (V) 1.4895 Vout (max) (V) 1.515 Iq (typ) (A) 0.0055
DIESALE (TD) See data sheet
  • Equally Usable for Either Positive or Negative Regulator Design
  • Adjustable Low Threshold Current Sense Amplifier
  • Undervoltage and Overvoltage Fault Alert With Programmable Delay
  • Equally Usable for Either Positive or Negative Regulator Design
  • Adjustable Low Threshold Current Sense Amplifier
  • Undervoltage and Overvoltage Fault Alert With Programmable Delay

The UC1834-DIE integrated circuit is optimized for the design of low input-output differential linear regulator. A high-gain amplifier and sink or source drive outputs facilitate high-output current designs, which use an external pass device. With both positive and negative precision references, either polarity of regulator can be implemented. A current sense amplifier with a low, adjustable threshold can be used to sense and limit currents in either the positive or negative supply lines.

In addition, the UC1834-DIE has a fault monitoring circuit which senses both undervoltage and overvoltage fault conditions. After a user defined delay for transient rejection, this circuitry provides a fault alert output for either fault condition. In the overvoltage case, a crowbar output is activated. An overvoltage latch maintains the crowbar output and can be used to shutdown the driver outputs. System control to the device can be accommodated at a single input, which will act as both a supply reset and remote shutdown terminal. These die are protected against excessive power dissipation by an internal thermal shutdown function.

The UC1834-DIE integrated circuit is optimized for the design of low input-output differential linear regulator. A high-gain amplifier and sink or source drive outputs facilitate high-output current designs, which use an external pass device. With both positive and negative precision references, either polarity of regulator can be implemented. A current sense amplifier with a low, adjustable threshold can be used to sense and limit currents in either the positive or negative supply lines.

In addition, the UC1834-DIE has a fault monitoring circuit which senses both undervoltage and overvoltage fault conditions. After a user defined delay for transient rejection, this circuitry provides a fault alert output for either fault condition. In the overvoltage case, a crowbar output is activated. An overvoltage latch maintains the crowbar output and can be used to shutdown the driver outputs. System control to the device can be accommodated at a single input, which will act as both a supply reset and remote shutdown terminal. These die are protected against excessive power dissipation by an internal thermal shutdown function.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet UC1834-DIE High Efficiency Linear Regulator datasheet 24 Nov 2014
Selection guide TI Space Products (Rev. I) 03 Mar 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIESALE (TD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos