UC1843-DIE Current Mode PWM Controller | TI.com

UC1843-DIE (ACTIVE)

Current Mode PWM Controller

Datasheet
 

Description

The UC1843-DIE provides the necessary features to implement off-line or dc-to-dc fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include under-voltage lockout featuring start up current, logic to insure latched operation, a PWM comparator which also provides current limit control, and a totem pole output stage designed to source or sink high peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state.

Features

  • Optimized For Off-line and DC-to-DC Converters
  • Low Start-Up Current
  • Automatic Feed Forward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Under-Voltage Lockout With Hysteresis
  • Double Pulse Suppression
  • High Current Totem Pole Output
  • Low RO Error Amp

View more

Parametrics Compare all products in Die & wafer services

 
Product type
Category
Rating
UC1843-DIE
Power Management    
Tested Die    
Catalog