Home Power management AC/DC & isolated DC/DC switching regulators PWM controllers

UC1843-HIREL

ACTIVE

Current Mode PWM Controller

UC1843-HIREL

ACTIVE

Product details

Topology Boost, Flyback, Forward Control mode Current Duty cycle (max) (%) 100 Switching frequency (max) (kHz) 500 Features Error amplifier, Multi-topology UVLO thresholds on/off (V) 8.4/7.6 Operating temperature range (°C) -55 to 125 Rating Military Gate drive (typ) (A) 1 Vin (max) (V) 30
Topology Boost, Flyback, Forward Control mode Current Duty cycle (max) (%) 100 Switching frequency (max) (kHz) 500 Features Error amplifier, Multi-topology UVLO thresholds on/off (V) 8.4/7.6 Operating temperature range (°C) -55 to 125 Rating Military Gate drive (typ) (A) 1 Vin (max) (V) 30
DIESALE (KGD) See data sheet
  • –55°C to 125°C Known Good Die
  • Controlled Baseline
  • Optimized For Off-line and DC-to-DC Converters
  • Low Start-Up Current (<1 mA)
  • Automatic Feed Forward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Under-Voltage Lockout With Hysteresis
  • Double Pulse Suppression
  • High Current Totem Pole Output
  • Internally Trimmed Bandgap Reference
  • 500-kHz Operation
  • Low RO Error Amp

  • –55°C to 125°C Known Good Die
  • Controlled Baseline
  • Optimized For Off-line and DC-to-DC Converters
  • Low Start-Up Current (<1 mA)
  • Automatic Feed Forward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Under-Voltage Lockout With Hysteresis
  • Double Pulse Suppression
  • High Current Totem Pole Output
  • Internally Trimmed Bandgap Reference
  • 500-kHz Operation
  • Low RO Error Amp

The UC1843 family of control devices provides the necessary features to implement off-line or dc-to-dc fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include under-voltage lockout featuring start up current less than 1 mA, a precision reference trimmed for accuracy at the error amp input, logic to insure latched operation, a PWM comparator which also provides current limit control, and a totem pole output stage designed to source or sink high peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state. The under-voltage lockout threshold is 8.4 V and maximum duty cycle range is around 100%.

The UC1843 family of control devices provides the necessary features to implement off-line or dc-to-dc fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include under-voltage lockout featuring start up current less than 1 mA, a precision reference trimmed for accuracy at the error amp input, logic to insure latched operation, a PWM comparator which also provides current limit control, and a totem pole output stage designed to source or sink high peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state. The under-voltage lockout threshold is 8.4 V and maximum duty cycle range is around 100%.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIESALE (KGD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos