UC1843A-DIE

ACTIVE

Space-grade, 30-V input, 1-A single-output 500-kHz PWM controller in DIE

Product details

Vin (max) (V) 25 Operating temperature range (°C) 25 to 25 Control mode Current Topology Boost, Flyback, Forward Rating Space
Vin (max) (V) 25 Operating temperature range (°C) 25 to 25 Control mode Current Topology Boost, Flyback, Forward Rating Space
DIESALE (TD) See data sheet
  • Rad-Tolerant: 30 kRad (Si) TID(1)
  • Optimized for Offline and DC-to-DC Converters
  • Low Start-Up Current
  • Trimmed Oscillator Discharge Current
  • Automatic Feed Forward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Undervoltage Lockout With Hysteresis
  • Double-Pulse Suppression
  • High-Current Totem-Pole Output
  • Internally Trimmed Bandgap Reference
  • Low RO Error Amplifier

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for details.

  • Rad-Tolerant: 30 kRad (Si) TID(1)
  • Optimized for Offline and DC-to-DC Converters
  • Low Start-Up Current
  • Trimmed Oscillator Discharge Current
  • Automatic Feed Forward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Undervoltage Lockout With Hysteresis
  • Double-Pulse Suppression
  • High-Current Totem-Pole Output
  • Internally Trimmed Bandgap Reference
  • Low RO Error Amplifier

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for details.

The UC1843A-DIE is a pin for pin compatible improved version of the UC1843-DIE. Providing the necessary features to control current-mode switched-mode power supplies.

The UC1843A-DIE is a pin for pin compatible improved version of the UC1843-DIE. Providing the necessary features to control current-mode switched-mode power supplies.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H5001-SP ACTIVE Radiation-hardened, QMLV and QMLP 2-MHz dual-output PWM controller with synchronous rectification More feature rich QML-qualified radiation-hardened PWM controller family with KGD option

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet Current-Mode PWM Controller, UC1843A-DIE datasheet 30 Jul 2013
Selection guide TI Space Products (Rev. I) 03 Mar 2022
Application brief Controlling Input Power for Present and Next-Generation Power Controllers PDF | HTML 14 Dec 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note UCC38C42 Family of High-Speed BiCMOS Current-Mode PWM Controllers 07 Feb 2002
Application note DN-26 UC3842A Low-Cost Start-up and Fault Protection Circuit 05 Sep 1999
Application note DN-27 UC1842/UC1842A Family - Summary of Functional Differences 05 Sep 1999
Application note DN-29 UC3842A Family - Frequency Foldback Technique Provides Protection 05 Sep 1999
Application note DN-30 Programmable Electronic Circuit Breaker 05 Sep 1999
Application note DN-40 The Effects of Oscillator Discharge Current Variations on Maximum Duty 05 Sep 1999
Application note DN-62 Switching Power Supply Topology Voltage Mode vs. Current Mode 05 Sep 1999
Application note DN-65 Considerations in Powering BiCMOS ICs 05 Sep 1999
Application note DN-89 Comparing the UC3842, UCC3802, and UCC3809 Primary Side PWM Controllers 05 Sep 1999
Application note Modeling, Analysis and Compensation of the Current-Mode Converter 05 Sep 1999
Application note U-100A UC3842/3/4/5 Provides Low-Cost Current-Mode Control 05 Sep 1999
Application note U-111, Practical Considerations in Current Mode Power Supplies 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIESALE (TD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos