UC28025

ACTIVE

Double ended economy high speed PWM controller

Product details

Vin (max) (V) 12 Operating temperature range (°C) -40 to 105 Control mode Current, Feedforward, Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Catalog Duty cycle (max) (%) 45
Vin (max) (V) 12 Operating temperature range (°C) -40 to 105 Control mode Current, Feedforward, Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Catalog Duty cycle (max) (%) 45
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Peak Current Mode, Average Current Mode, or Voltage Mode (With FeedForward) Control Methods
  • Practical Operation Up to 1 MHz
  • 50-ns Propagation Delay to Output
  • ±1.5-A Peak Totem Pole Outputs
  • 9-V to 30-V Nominal Operational Voltage
  • Wide Bandwidth Error Amplifier
  • Fully Latched Logic With Double Pulse Suppression
  • Pulse-by-Pulse Current Limiting
  • Programmable Maximum Duty Cycle Control
  • Undervoltage Lockout With Hysteresis
  • Trimmed 5.1-V Reference With UVLO
  • Same Functionality as UC3823 and UC3825
  • Peak Current Mode, Average Current Mode, or Voltage Mode (With FeedForward) Control Methods
  • Practical Operation Up to 1 MHz
  • 50-ns Propagation Delay to Output
  • ±1.5-A Peak Totem Pole Outputs
  • 9-V to 30-V Nominal Operational Voltage
  • Wide Bandwidth Error Amplifier
  • Fully Latched Logic With Double Pulse Suppression
  • Pulse-by-Pulse Current Limiting
  • Programmable Maximum Duty Cycle Control
  • Undervoltage Lockout With Hysteresis
  • Trimmed 5.1-V Reference With UVLO
  • Same Functionality as UC3823 and UC3825

The UC28023 and UC28025 are fixed-frequency PWM controllers optimized for high-frequency switched-mode power-supply applications. The UC28023 is a single output PWM for single-ended topologies while the UC28025 offers dual alternating outputs for double-ended and full bridge topologies.

Targeted for cost-effective solutions with minimal external components. UC2802x devices include an oscillator, a temperature compensated reference, a wide bandwidth error amplifier, a high-speed current-sense comparator, and high-current, active-high, totem-pole outputs to directly drive external MOSFETs.

Protection circuitry includes a current limit comparator with a 1-V threshold, a TTL compatible shutdown port, and a soft-start pin which doubles as a maximum duty-cycle clamp. The logic is fully latched to provide jitter-free operation and prohibit multiple pulses at an output. An undervoltage lockout section with 800 mV of hysteresis assures low start-up current. During undervoltage lockout, the outputs are high impedance. Propagation delays through the comparators and logic circuitry have been minimized while maximizing bandwidth and slew rate of the error amplifier.

Devices are available in the industrial temperature range of –40°C to 105°C. Package offerings are 16-pin SOIC (DW), or 16-pin PDIP (N) packages.

The UC28023 and UC28025 are fixed-frequency PWM controllers optimized for high-frequency switched-mode power-supply applications. The UC28023 is a single output PWM for single-ended topologies while the UC28025 offers dual alternating outputs for double-ended and full bridge topologies.

Targeted for cost-effective solutions with minimal external components. UC2802x devices include an oscillator, a temperature compensated reference, a wide bandwidth error amplifier, a high-speed current-sense comparator, and high-current, active-high, totem-pole outputs to directly drive external MOSFETs.

Protection circuitry includes a current limit comparator with a 1-V threshold, a TTL compatible shutdown port, and a soft-start pin which doubles as a maximum duty-cycle clamp. The logic is fully latched to provide jitter-free operation and prohibit multiple pulses at an output. An undervoltage lockout section with 800 mV of hysteresis assures low start-up current. During undervoltage lockout, the outputs are high impedance. Propagation delays through the comparators and logic circuitry have been minimized while maximizing bandwidth and slew rate of the error amplifier.

Devices are available in the industrial temperature range of –40°C to 105°C. Package offerings are 16-pin SOIC (DW), or 16-pin PDIP (N) packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL494 ACTIVE 40V, 0.2A 300KHz PWM controller Supports push-pull topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet UC2802x Economy High-Speed PWM Controller datasheet (Rev. G) PDF | HTML 09 Dec 2016
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note U-110 1.5 Mhz Current Mode IC Controlled 50-Watt Power Supply 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UC28023, UC28025 PSpice Average Model

SLUM131.ZIP (93 KB) - PSpice Model
Simulation model

UC28025 TINA-TI Average Reference Design

SLUM259.TSC (1635 KB) - TINA-TI Reference Design
Simulation model

UC28025 TINA-TI Average Spice Model

SLUM260.ZIP (15 KB) - TINA-TI Spice Model
Package Pins Download
PDIP (N) 16 View options
SOIC (DW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos