UC2827-2

LAST TIME BUY

Buck voltage Fed push-pull PWM controller, -40°C to 84°C

UC2827-2 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UC2827-1 ACTIVE Buck current Fed push-pull PWM controller, -40°C to 84°C Replacement

Product details

Vin (max) (V) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage Topology Buck, Full bridge, Push pull Rating Catalog Duty cycle (max) (%) 50
Vin (max) (V) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage Topology Buck, Full bridge, Push pull Rating Catalog Duty cycle (max) (%) 50
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • Ideal for Multiple Output and/or High Voltage Output Voltage Converters
  • Up to 500 kHz Operation
  • High Voltage, High Current Floating Driver for Buck Converter Stage
  • UC3827-1 Current Fed Controller has Push-Pull Drivers with Overlapping Conduction Periods
  • UC3827-2 Voltage Fed Controller has Push-Pull Drivers with Nonoverlapping Conduction Periods
  • Average Current Mode, Peak Current Mode or Voltage Mode with Input Voltage Feedforward Control for Buck Power Stage
  • Wide Bandwidth, Low Offset, Differential Current Sense Amplifier
  • Precise Short Circuit Current Control

  • Ideal for Multiple Output and/or High Voltage Output Voltage Converters
  • Up to 500 kHz Operation
  • High Voltage, High Current Floating Driver for Buck Converter Stage
  • UC3827-1 Current Fed Controller has Push-Pull Drivers with Overlapping Conduction Periods
  • UC3827-2 Voltage Fed Controller has Push-Pull Drivers with Nonoverlapping Conduction Periods
  • Average Current Mode, Peak Current Mode or Voltage Mode with Input Voltage Feedforward Control for Buck Power Stage
  • Wide Bandwidth, Low Offset, Differential Current Sense Amplifier
  • Precise Short Circuit Current Control

The UC3827 family of controller devices provides an integrated control solution for cascaded buck and push-pull converters. These converters are known as current fed or voltage fed push-pull converters and are ideally suited for multiple output and/or high voltage output applications. In both current fed and voltage fed modes, the push-pull switches are driven at 50% nominal duty cycles and at one half the switching frequency of the buck stage. In the current fed mode, the two switches are driven with a specified over-lap period to prevent ringing and voltage stress on the devices. In the voltage fed mode, the two switches are driven with a specified gap time between the switches to prevent shorting the transformer across the energy storage capacitor and to prohibit excessive currents flowing through the devices.

The converter's output voltage is regulated by pulse width modulation of the buck switch. The UC3827 contains complete protection and PWM control functions for the buck converter. Easy control of the floating switch is accomplished by the floating drive circuitry. The gate drive waveform is level shifted to support an input voltage up to 72 VDC.

The UC3827 can be set up in traditional voltage mode control using input voltage feedforward technique or in current mode control. Using current mode control prevents potential core saturation of the push-pull transformer due to mismatches in timing and in component tolerances. With average current mode control, precise control of the inductor current feeding the push-pull stage is possible without the noise sensitivity associated with peak current mode control. The UC3827 average current mode loop can also be connected in parallel with the voltage regulation loop to assist only in fault conditions.

Other valuable features of the UC3827 include bidirectional synchronization capability, user programmable overlap time (UC3827-1), user programmable gap time (UC3827-2), a high bandwidth differential current sense amplifier, and soft start circuitry.

The UC3827 family of controller devices provides an integrated control solution for cascaded buck and push-pull converters. These converters are known as current fed or voltage fed push-pull converters and are ideally suited for multiple output and/or high voltage output applications. In both current fed and voltage fed modes, the push-pull switches are driven at 50% nominal duty cycles and at one half the switching frequency of the buck stage. In the current fed mode, the two switches are driven with a specified over-lap period to prevent ringing and voltage stress on the devices. In the voltage fed mode, the two switches are driven with a specified gap time between the switches to prevent shorting the transformer across the energy storage capacitor and to prohibit excessive currents flowing through the devices.

The converter's output voltage is regulated by pulse width modulation of the buck switch. The UC3827 contains complete protection and PWM control functions for the buck converter. Easy control of the floating switch is accomplished by the floating drive circuitry. The gate drive waveform is level shifted to support an input voltage up to 72 VDC.

The UC3827 can be set up in traditional voltage mode control using input voltage feedforward technique or in current mode control. Using current mode control prevents potential core saturation of the push-pull transformer due to mismatches in timing and in component tolerances. With average current mode control, precise control of the inductor current feeding the push-pull stage is possible without the noise sensitivity associated with peak current mode control. The UC3827 average current mode loop can also be connected in parallel with the voltage regulation loop to assist only in fault conditions.

Other valuable features of the UC3827 include bidirectional synchronization capability, user programmable overlap time (UC3827-1), user programmable gap time (UC3827-2), a high bandwidth differential current sense amplifier, and soft start circuitry.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Buck Current/Voltage Fed Push-Pull PWM Controllers datasheet (Rev. D) 22 Jul 2010
More literature Seminar 1200 Topic 6 - 140-W Multiple-Output High-Density DC/DC Converter 15 Feb 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (DW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos