UC3526 Regulating Pulse Width Modulator | TI.com

UC3526
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Regulating Pulse Width Modulator

Regulating Pulse Width Modulator - UC3526
Datasheet
 

Description

The UC1526 is a high performance monolithic pulse width modulator circuit designed for fixed-frequency switching regulators and other power control applications. Included in an 18-pin dual-in-line package are a temperature compensated voltage reference, sawtooth oscillator, error amplifier, pulse width modulator, pulse metering and setting logic, and two low impedance power drivers. Also included are protective features such as soft-start and under-voltage lockout, digital current limiting, double pulse inhibit, a data latch for single pulse metering, adjustable deadtime, and provision for symmetry correction inputs. For ease of interface, all digital control ports are TTL and B-series CMOS compatible. Active LOW logic design allows wired-OR connections for maximum flexibility. This versatile device can be used to implement single-ended or push-pull switching regulators of either polarity, both transformerless and transformer coupled. The UC1526 is characterized for operation over the full military temperature range of -55°C to +125°C. The UC2526 is characterized for operation from -25°C to +85°C, and the UC3526 is characterized for operation from 0° to +70°C.

Features

  • 8 To 35V Operation
  • 5V Reference Trimmed To ±1%
  • 1Hz To 400kHz Oscillator Range
  • Dual 100mA Source/Sink Outputs
  • Digital Current Limiting
  • Double Pulse Suppression
  • Programmable Deadtime
  • Under-Voltage Lockout
  • Single Pulse Metering
  • Programmable Soft-Start
  • Wide Current Limit Common Mode Range
  • TTL/CMOS Compatible Logic Ports
  • Symmetry Correction Capability
  • Guaranteed 6 Unit Synchronization

Parametrics

Compare all products in PWM controllers & resonant controllers Email Download to Excel
Part number Order Topology Control method VCC (Min) (V) VCC (Max) (V) Frequency (Max) (kHz) UVLO thresholds on/off (V) Duty cycle (Max) (%) Gate drive (Typ) (A) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
UC3526 Order now Boost
Flyback
Forward
Full-Bridge
Half-Bridge
Push-Pull    
Voltage     8     35     400     7/6.8     50     0.1     Error Amplifier
Multi-topology
Soft Start
Synchronization Pin    
Catalog     0 to 70     PDIP | 18
SOIC | 18    
18PDIP: 211 mm2: 9.4 x 22.48 (PDIP | 18)
18SOIC: 119 mm2: 10.3 x 11.55 (SOIC | 18)    
UC1526 Samples not available Boost
Flyback
Forward
Full-Bridge
Half-Bridge
Push-Pull    
Voltage         400     4.4/4.2     50     0.1     Error Amplifier
Multi-topology
Soft Start
Synchronization Pin    
Military     -55 to 125     CDIP | 18     18CDIP: 160 mm2: 6.92 x 23.1 (CDIP | 18)    
UC2526 Samples not available Boost
Flyback
Forward
Full-Bridge
Half-Bridge
Push-Pull    
Voltage     8     35     400     7/6.8     50     0.1     Error Amplifier
Multi-topology
Soft Start
Synchronization Pin    
Catalog     -25 to 85     PDIP | 18     18PDIP: 211 mm2: 9.4 x 22.48 (PDIP | 18)