UC3843 Current-Mode PWM Controller | TI.com

UC3843 (ACTIVE)

Current-Mode PWM Controller

Current-Mode PWM Controller - UC3843
Datasheet
 

Description

The UCx84x series of control integrated circuits provide the features that are necessary to implement off-line or DC-to-DC fixed-frequency current-mode control schemes, with a minimum number of external components. The internally implemented circuits include an undervoltage lockout (UVLO), featuring a start-up current of less than 1 mA, and a precision reference trimmed for accuracy at the error amplifier input. Other internal circuits include logic to ensure latched operation, a pulse-width modulation (PWM) comparator that also provides current-limit control, and a totem-pole output stage that is designed to source or sink high-peak current. The output stage, suitable for driving N-channel MOSFETs, is low when it is in the off state.

The UCx84x family offers a variety of package options, temperature range options, choice of maximum duty cycle, and choice of turnon and turnoff thresholds and hysteresis ranges. Devices with higher turnon or turnoff hysteresis are ideal choices for off-line power supplies, while the devices with a narrower hysteresis range are suited for DC-DC applications. The UC184x devices are specified for operation from –55°C to 125°C, the UC284x series is specified for operation from –40°C to 85°C, and the UC384x series is specified for operation from 0°C to 70°C.

Features

  • Optimized for Off-Line and DC-to-DC Converters
  • Low Start-Up Current (< 1 mA)
  • Automatic Feedforward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load-Response Characteristics
  • Undervoltage Lockout With Hysteresis
  • Double-Pulse Suppression
  • High-Current Totem-Pole Output
  • Internally Trimmed Bandgap Reference
  • Up to 500-kHz Operation
  • Error Amplifier With Low Output Resistance

View more

Parametrics Compare all products in PWM controllers & resonant controllers

 
Topology
Control method
VCC (Min) (V)
VCC (Max) (V)
Frequency (Max) (kHz)
UVLO thresholds on/off (V)
Duty cycle (Max) (%)
Gate drive (Typ) (A)
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
UC3843 UC3842 UC3844 UC3845
Boost
Buck
Buck-Boost
Flyback
Forward    
Boost
Buck
Buck-Boost
Flyback
Forward    
Boost
Buck
Buck-Boost
Flyback
Forward    
Boost
Buck
Buck-Boost
Flyback
Forward    
Peak Current Mode     Peak Current Mode     Peak Current Mode     Peak Current Mode    
8.4     16     16     8.4    
28     28     28     28    
500     500     500     500    
8.4/7.6     16/10     16/10     8.4/7.6    
100     100     50     50    
1     1     1     1    
Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Multi-topology    
Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Multi-topology    
Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Multi-topology    
Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Multi-topology    
Catalog     Catalog     Catalog     Catalog    
0 to 70     0 to 70     0 to 70     0 to 70    
PDIP | 8
SOIC | 14
SOIC | 8    
PDIP | 8
SOIC | 14
SOIC | 8    
PDIP | 8
SOIC | 14
SOIC | 8    
PDIP | 8
SOIC | 14
SOIC | 8    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    

Design tool

WEBENCH® Designer UC3843

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 10.00 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C 0 to 70°C