UC3845
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Current-Mode PWM Controller

Current-Mode PWM Controller - UC3845
Datasheet
 

Models (1)

Title Category Type Date
UCCx8C45 Unencrypted PSpice Transient Model PSpice Model ZIP 16 Mar 2016

WEBENCH® Designer UC3845

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 10.00 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C 0 to 70°C