UCC1800-DIE (ACTIVE)

Low-Power BiCMOS Current-Mode PWM, UCC1800-DIE

 

Description

The UCC1800-DIE high-speed, low-power integrated circuit contains all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching power supplies with minimal parts count.

The UCC1800-DIE also offers the added features of internal full-cycle soft-start and internal leading-edge blanking of the current-sense input.

Features

  • Internal Soft-Start
  • Internal Fault Soft-Start
  • Internal Leading-Edge Blanking
    of the Current Sense Signal

View more

Parametrics Compare all products in PWM and Resonant Controller

 
Topology
Control Method
Vin (Min) (V)
Vin (Max) (V)
Frequency (Max) (kHz)
UVLO Thresholds On/Off (V)
Duty Cycle (Max) (%)
Gate Drive (Typ) (A)
Special Features
Rating
Operating Temperature Range (C)
UCC1800-DIE
N/A   
Current   
6.9   
12   
1000   
N/A   
100   
1   
Error Amplifier
Leading Edge Blanking
Soft Start   
Catalog   
25 only   

Featured tools and software