UCC1800-DIE Low-Power BiCMOS Current-Mode PWM, UCC1800-DIE | TI.com

UCC1800-DIE (ACTIVE)

Low-Power BiCMOS Current-Mode PWM, UCC1800-DIE

Datasheet
 

Description

The UCC1800-DIE high-speed, low-power integrated circuit contains all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching power supplies with minimal parts count.

The UCC1800-DIE also offers the added features of internal full-cycle soft-start and internal leading-edge blanking of the current-sense input.

Features

  • Internal Soft-Start
  • Internal Fault Soft-Start
  • Internal Leading-Edge Blanking
    of the Current Sense Signal

View more