UCC20225-Q1 Isolated dual-channel gate driver with single input in LGA for automotive 48V systems | TI.com

UCC20225-Q1 (ACTIVE) Isolated dual-channel gate driver with single input in LGA for automotive 48V systems

 

Description

The UCC20225-Q1 is a single-input, dual-output isolated gate driver with 4-A source and 6-A sink peak current in 5-mm x 5-mm LGA-13. It is designed to drive power transistors up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 2.5-kVRMS isolation barrier, with minimum 100-V/ns common-mode transient immunity (CMTI). Internal functional isolation between the two output-side drivers allows working voltage up to 700-VDC.

The UCC20225-Q1 allows programmable dead time (DT) through a resistor on DT pin. A disable pin shuts down both outputs simultaneously when it is set high, and allows normal operation when left open or grounded.

The device accepts VDD supply voltages up to 25-V. A wide VCCI range from 3-V to 18-V makes the driver suitable for interfacing with both analog and digital controllers. All supply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC20225-Q1 enables high power density, high efficiency, and robustness in a variety of automotive applications.

Features

  • Single PWM input, dual output
  • Resistor-programmable dead time
  • 4-A peak source, 6-A peak sink output
  • CMTI greater than 100-V/ns
  • Switching parameters:
    • 19-ns typical propagation delay
    • 5-ns maximum delay matching
    • 6-ns maximum pulse-width distortion
  • 3-V to 18-V input VCCI range
  • Rejects input transients shorter than 5-ns
  • Fast disable for power sequencing
  • TTL and CMOS compatible inputs
  • 5-mm x 5-mm space-saving LGA-13 Package
  • Safety-related certifications:
    • 3535-VPK isolation per VDE V 0884-11:2017
    • 2500-VRMS isolation for 1 minute per UL 1577
    • CQC Certification per GB4943.1-2011
  • AEC Q100 qualified with:
    • Device temperature grade 1
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Isolated gate drivers Email Download to Excel
Part number Order Isolation rating (Vrms) DIN V VDE V 0884-10 transient overvoltage rating (Vpk) DIN V VDE V 0884-10 working voltage (Vpk) Number of channels (#) Power switch Enable/disable function Output VCC/VDD (Max) (V) Output VCC/VDD (Min) (V) Input VCC (Min) (V) Input VCC (Max) (V) Peak output current (A) Prop delay (ns) Operating temperature range (C) Package Group
UCC20225-Q1 Order now 2500     3535     792     2     MOSFET
IGBT    
Disable     25     9.2     3     18     6     19     -40 to 125     VLGA | 13    
UCC21222-Q1 Order now 3000     4242     990     2     MOSFET
IGBT
GaNFET    
Disable     18     9.2     3     5.5     6     25     -40 to 125     SOIC | 16    
UCC21520-Q1 Order now 5700     8000     2121     2     MOSFET
IGBT    
Disable     25     9.2
6.5    
3     18     6     19     -40 to 125     SOIC | 16