UCC23313 4-A, 3.75-kVrms opto-compatible single channel isolated gate driver | TI.com

UCC23313
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-A, 3.75-kVrms opto-compatible single channel isolated gate driver

 

Description

The UCC23313 is an Opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 4.5-A source and 5.3-A sink peak output current and 3.75-kVRMS basic isolation rating. The high supply voltage range of 33 V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. UCC23313 can drive both low side and high side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (ediode) which means long term reliability and excellent aging characteristics compared to traditional LEDs. It is offered in a stretched SO6 package with >8.5-mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) >600 V. UCC23313’s high performance and reliability makes it ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

Features

  • 3.75-kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 4.5-A source, 5.3-A sink, peak output current
  • 14-V to 33-V output driver supply voltage
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Safety-related certifications (Planned):
    • 6000-VPK basic isolation per DIN V VDE V0884-11: 2017-01
    • 3.75-kVRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Isolated gate drivers Email Download to Excel
Part number Order Isolation rating (Vrms) DIN V VDE V 0884-10 transient overvoltage rating (Vpk) DIN V VDE V 0884-10 working voltage (Vpk) Number of channels (#) Power switch Enable/disable function Output VCC/VDD (Max) (V) Output VCC/VDD (Min) (V) Input VCC (Min) (V) Input VCC (Max) (V) Peak output current (A) Prop delay (ns) Operating temperature range (C) Package Group
UCC23313 Order now 3750     6000     990     1     SiCFET
MOSFET
IGBT    
  33     14         4.5     70     -40 to 125     SOIC | 6    
UCC23511 Order now 5700     8000     1500     1     SiCFET
MOSFET
IGBT    
  33     14     14     33     1     70     -40 to 125     SOIC | 6    
UCC23513 Order now 5700     8000     1500     1     SiCFET
MOSFET
IGBT    
    33     14         4.5     70     -40 to 125     SOIC | 6