UCC24612
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High-frequency multi-mode synchronous rectifier controller

 

Models (1)

Title Category Type Date
UCC24612 SIMPLIS Model (Rev. A) SIMPLIS Model ZIP 30 Jan 2018

Design kits & evaluation modules (3)

Name Part# Type
Secondary-side synchronous rectifier controller diode-replacement demonstration board UCC24612-1EVM Evaluation Modules & Boards
UCC28780 active clamp flyback 45W AC/DC EVM with GaN FET UCC28780EVM-002 Evaluation Modules & Boards
UCC28780 active clamp flyback converter 45W EVM with UCC24612 and Si MOSFET UCC28780EVM-021 Evaluation Modules & Boards

Reference designs

22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design with Si MOSFET

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC24612 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.