UCC256403
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
LLC resonant controller with ultra-low power and ultra-quiet standby operation

 

Models (1)

Title Category Type Date
UCC25640x Simplis Model SIMPLIS Model ZIP 24 Jun 2019

Design kits & evaluation modules (1)

Name Part# Type
UCC25640x half bridge LLC evaluation module UCC25640EVM-020 Evaluation Modules & Boards

Reference designs

>95% Efficiency, 1-kW analog control AC/DC reference design for 5G telecom rectifier

This compact, high efficiency reference design with a 54-V DC, 1000-W output targets 5G telecom power and industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit based on the UCC28180, followed by a robust LLC stage (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

UCC25640x Design Calculator (Rev. A)  (ZIP 192 KB )    12 Nov 2019  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC256403 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer UCC256403

Output Rectifier
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C