UCC27201A-Q1
Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling
UCC27201A-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 140°C Ambient Operating Temperature Range
- Device HBM Classification Level 1C
- Device CDM Classification Level C3
- Negative Voltage Handling on HS (–18 V)
- Drives Two N-Channel MOSFETs in High-Side/Low-Side Configuration
- Maximum Boot Voltage: 120 V
- Maximum VDD Voltage: 20 V
- On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
- Greater than 1 MHz of Operation
- 20-ns Propagation Delay Times
- 3-A Sink, 3-A Source Output Currents
- 8-ns Rise and 7-ns Fall Time with 1000-pF Load
- 1-ns Delay Matching
- Under Voltage Lockout for High-Side and Low-Side Driver
- Offered in 8-Pin PowerPad SOIC-8 (DDA) and 10-Pin VSON (DMK) Packages
The UCC27201A-Q1 high frequency N-Channel MOSFET driver includes a 120-V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-Channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1-ns between the turn-on and turn-off of each other. The UCC27201A-Q1 is based on the popular UCC27200 and UCC27201 drivers, but offer some enhancements. In order to improve performance in noisy power supply environments the UCC27201A-Q1 has the ability to withstand a maximum of -18 V on its HS pin.
An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.
The UCC27201A-Q1 has TTL-compatible thresholds and is offered in a 10-Pin VSON and an 8-pin SOIC with a thermal pad.
For all available packages, see the orderable addendum at the end of the data sheet.Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC27201A-Q1 120-V, 3-A Peak, High-Frequency, High-Side/Low-Side Driver datasheet (Rev. B) | PDF | HTML | 23 Mar 2016 |
Application note | Understanding and comparing peak current capability of gate drivers | PDF | HTML | 30 Mar 2021 | |
Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 | ||
More literature | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 29 Oct 2018 | ||
Application note | PFC Design Choice for On Board Charger Designs | 24 May 2018 | ||
Application brief | Reducing Switching Losses in On-Board Chargers for Electric Vehicles | 27 Mar 2018 | ||
Technical article | Are you on-board? Demystifying EV charging systems | PDF | HTML | 31 Jul 2017 | |
Technical article | 48V systems: Driving power MOSFETs efficiently and robustly | PDF | HTML | 08 Oct 2015 | |
Technical article | 48V systems: Design considerations for a typical auxiliary power inverter | PDF | HTML | 08 Jul 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC27201 and UCC27201A PSpice Transient Model (Rev. B)
UCC27201 and UCC27201A TINA-TI Transient Reference Design (Rev. A)
UCC27201 and UCC27201A TINA-TI Transient Spice Model (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00281 — Automotive 48-V, 1-kW Motor Drive Reference Design
Package | Pins | Download |
---|---|---|
HSOIC (DDA) | 8 | View options |
VSON (DMK) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.