SLUSAF9B February   2011  – July 2015 UCC27200A , UCC27201A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Stages
        1. 7.3.1.1 UVLO (Undervoltage Lockout)
        2. 7.3.1.2 Level Shift
        3. 7.3.1.3 Boot Diode
        4. 7.3.1.4 Output Stages
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Switching the MOSFETs
        2. 8.2.2.2 Dynamic Switching of the MOSFETs
        3. 8.2.2.3 Delay Matching and Narrow Pulse Widths
        4. 8.2.2.4 Boot Diode Performance
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Related Links
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Drives Two N-Channel MOSFETs in High-Side and Low-Side Configuration
  • Negative Voltage Handling on HS (–18V)
  • Maximum Boot Voltage 120 V
  • Maximum VDD Voltage 20 V
  • On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
  • Greater than 1 MHz of Operation
  • 20-ns Propagation Delay Times
  • 3-A Sink, 3-A Source Output Currents
  • 8-ns Rise/7-ns Fall Time with 1000-pF Load
  • 1-ns Delay Matching
  • Undervoltage Lockout for High-Side and Low-Side Driver
  • Offered in 8-Pin SOIC (D), PowerPAD™ SOIC-8 (DDA), SON-8 (DRM), SON-9 (DRC) and SON-10 (DPR) Packages
  • Specified from –40°C to 140°C

2 Applications

  • Power Supplies for Telecom, Datacom, and Merchant Markets
  • Half-Bridge Applications and Full-Bridge Converters
  • Isolated Bus Architecture
  • Two-Switch Forward Converters
  • Active-Clamp Forward Converters
  • High-Voltage Synchronous-Buck Converters
  • Class-D Audio Amplifiers

Simplified Application Diagram

UCC27200A UCC27201A symapp_lusaf9.gif

3 Description

The UCC2720xA family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1-ns between the turn-on and turn-off of each other. The UCC2720xA are based on the popular UCC27200/1 drivers, but offer some enhancements. In order to improve performance in noisy power supply environments the UCC2720xA has an enhanced ESD input structure and also has the ability to withstand a maximum of –18 V on its HS pin.

An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC27200A are offered. The UCC27200A has high-noise immune CMOS input thresholds while the UCC27201A has TTL-compatible thresholds.

Both devices are offered in an 8-pin SOIC (D), PowerPad SOIC-8 (DDA), SON-8 (DRM) package, a 9-pin SON-9 (DRC) package and a 10-pin SON-10 (DPR) package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
UCC27200A,
UCC27201A
SOIC (8) 4.90 mm × 3.91 mm
HSOP (8) 4.89 mm × 3.90 mm
VSON (9) 3.00 mm × 3.00 mm
VSON (8) 4.00 mm × 4.00 mm
UCC27201A WSON (10) 4.00 mm × 4.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.