SLUSAT7F November   2011  – December 2014 UCC27210 , UCC27211

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (Continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Switching Characteristics: Propagation Delays
    7. 7.7  Switching Characteristics: Delay Matching
    8. 7.8  Switching Characteristics: Output Rise and Fall Time
    9. 7.9  Switching Characteristics: Miscellaneous
    10. 7.10 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input Stages
      2. 8.3.2 Undervoltage Lockout (UVLO)
      3. 8.3.3 Level Shift
      4. 8.3.4 Boot Diode
      5. 8.3.5 Output Stages
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input Threshold Type
        2. 9.2.2.2 VDD Bias Supply Voltage
        3. 9.2.2.3 Peak Source and Sink Currents
        4. 9.2.2.4 Propagation Delay
        5. 9.2.2.5 Power Dissipation
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • DRM|8
  • DPR|10
  • DDA|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Drives Two N-Channel MOSFETs in High-Side and Low-Side Configuration With Independent Inputs
  • Maximum Boot Voltage 120-V DC
  • 4-A Sink, 4-A Source Output Currents
  • 0.9-Ω Pullup and Pulldown Resistance
  • Input Pins Can Tolerate –10 V to 20 V and Are Independent of Supply Voltage Range
  • TTL or Pseudo-CMOS Compatible Input Versions
  • 8-V to 17-V VDD Operating Range, (20-V Absolute Maximum)
  • 7.2-ns Rise and 5.5-ns Fall Time With 1000-pF Load
  • Fast Propagation Delay Times (18 ns Typical)
  • 2-ns Delay Matching
  • Symmetrical Undervoltage Lockout for High-Side and Low-Side Driver
  • All Industry Standard Packages Available (SOIC-8, PowerPAD™ SOIC-8, 4-mm × 4-mm SON-8 and 4-mm × 4-mm SON-10)
  • Specified from –40 to 140 °C

2 Applications

  • Power Supplies for Telecom, Datacom, and Merchant
  • Half-Bridge and Full-Bridge Converters
  • Push-Pull Converters
  • High-Voltage Synchronous-Buck Converters
  • Two-Switch Forward Converters
  • Active-Clamp Forward Converters
  • Class-D Audio Amplifiers
  • space

3 Description

The UCC27210 and UCC27211 drivers are based on the popular UCC27200 and UCC27201 MOSFET drivers, but offer several significant performance improvements. Peak output pull-up and pull-down current has been increased to 4-A source and 4-A sink, and pull-up and pull-down resistance have been reduced to 0.9 Ω, thereby allowing for driving large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET. The input structure is now able to directly handle –10 VDC, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a maximum rating of 20-V.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
UCC27210,
UCC27211
SOIC (8) 4.90 mm × 3.91 mm
PowerPAD (8) 4.89 mm × 3.90 mm
WSON (10) 4.00 mm × 4.00 mm
VSON (8)
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application: UCC27210

UCC27210 UCC27211 alt1_lusat7.gif

Typical Application: UCC27211

UCC27210 UCC27211 alt2_lusat7.gif