UCC27211 120V Boot, 4A Peak, High Frequency High-Side Low-Side Driver | TI.com

UCC27211 (ACTIVE)

120V Boot, 4A Peak, High Frequency High-Side Low-Side Driver

 

Description

The UCC27210 and UCC27211 drivers are based on the popular UCC27200 and UCC27201 MOSFET drivers, but offer several significant performance improvements. Peak output pull-up and pull-down current has been increased to 4-A source and 4-A sink, and pull-up and pull-down resistance have been reduced to 0.9 Ω, thereby allowing for driving large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET. The input structure is now able to directly handle –10 VDC, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a maximum rating of 20-V.

The switching node (HS pin) of the UCC2721x can handle –18 V maximum which allows the high-side channel to be protected from inherent negative voltages caused parasitic inductance and stray capacitance. The UCC27210 (Pseudo-CMOS inputs) and UCC27211 (TTL inputs) have increased hysteresis allowing for interface to analog or digital PWM controllers with enhanced noise immunity.

The low-side and high-side gate drivers are independently controlled and matched to 2 ns between the turnon and turnoff of each other.

An on-chip 120-V rated bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers providing symmetric turnon and turnoff behavior and forcing the outputs low if the drive voltage is below the specified threshold.

Both devices are offered in 8-pin SOIC (D), PowerPAD SOIC-8 (DDA), 4-mm × 4-mm SON-8 (DRM) and SON-10 (DPR) packages.

Features

  • Drives Two N-Channel MOSFETs in High-Side
    and Low-Side Configuration With Independent
    Inputs
  • Maximum Boot Voltage 120-V DC
  • 4-A Sink, 4-A Source Output Currents
  • 0.9-Ω Pullup and Pulldown Resistance
  • Input Pins Can Tolerate –10 V to 20 V and Are
    Independent of Supply Voltage Range
  • TTL or Pseudo-CMOS Compatible Input Versions
  • 8-V to 17-V VDD Operating Range, (20-V Absolute
    Maximum)
  • 7.2-ns Rise and 5.5-ns Fall Time With 1000-pF
    Load
  • Fast Propagation Delay Times (18 ns Typical)
  • 2-ns Delay Matching
  • Symmetrical Undervoltage Lockout for High-Side
    and Low-Side Driver
  • All Industry Standard Packages Available (SOIC-8,
    PowerPAD™ SOIC-8, 4-mm × 4-mm SON-8
    and 4-mm × 4-mm SON-10)
  • Specified from –40 to 140 °C

View more

Parametrics Compare all products in Half-Bridge Drivers

 
Number of Channels (#)
Power Switch
Bus Voltage (Max) (V)
Peak Output Current (A)
Input VCC (Min) (V)
Input VCC (Max) (V)
Rise Time (ns)
Fall Time (ns)
Prop Delay (ns)
Iq (uA)
Input Threshold
Channel Input Logic
Negative Voltage Handling at HS Pin (V)
Features
Rating
Operating Temperature Range (C)
Package Group
UCC27211 UCC27201 UCC27201A UCC27210 UCC27211A UCC27212
2     2     2     2     2     2    
MOSFET     MOSFET     MOSFET     MOSFET     MOSFET     MOSFET    
110     110     110     110     110     120    
4     3     3     4     4     4    
8     8     8     8     8     5    
17     17     17     17     17     17    
8     8     8     8     8     7.2    
7     7     7     7     7     5.5    
20     20     20     20     20     20    
1     1     1     1     1     1    
TTL     TTL     TTL     TTL
Pseudo-CMOS    
TTL     TTL    
TTL     TTL     TTL     CMOS     TTL     TTL    
-12     -5     -15     -12     -12     -20    
N/A     N/A     Negative Voltage Handling     N/A     Negative Voltage Handling     N/A    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 140     -40 to 140     -40 to 140     -40 to 140     -40 to 140     -40 to 140    
SO PowerPAD | 8
SOIC | 8
VSON | 8
WSON | 10    
SO PowerPAD | 8
SOIC | 8
VSON | 8    
SO PowerPAD | 8
SOIC | 8
VSON | 8
VSON | 9
WSON | 10    
SO PowerPAD | 8
SOIC | 8
VSON | 8
WSON | 10    
VSON | 8     WSON | 10