UCC27212 (ACTIVE)

120-V Boot, 4-A Peak, High-Frequency High-Side and Low-Side Driver

 

Description

The UCC27212 device driver is based on the popular UCC27211 MOSFET drivers. In addition, UCC27212 offers extended operating range all the way down to 5 V which helps lower power losses.

The peak output pullup and pulldown current is 4-A source and 4-A sink, and pullup and pulldown resistance is 0.9 Ω. This allows for the ability to drive large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET.

The input structure can directly handle –10 V, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a 20-V maximum rating.

The switching node of the UCC27212 (HS pin) can handle –18-V maximum, which allows the high-side channel to be protected from inherent negative voltages caused by parasitic inductance and stray capacitance. The UCC27212 has increased hysteresis that allows for interface to analog or digital PWM controllers with enhanced noise immunity.

The low-side and high-side gate drivers are independently controlled and matched to 4 ns between the turn on and turn off of each other.

An on-chip 100-V rated bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers which provides symmetric turn on and turn off behavior and forces the outputs low if the drive voltage is below the specified threshold.

Features

  • 5-V Turn-off Under Voltage Lockout (UVLO)
  • Drives Two N-Channel MOSFETs in High-Side and Low-Side Configuration With Independent Inputs
  • Maximum Boot Voltage 120-V DC
  • 4-A Sink, 4-A Source Output Currents
  • 0.9-Ω Pullup and Pulldown Resistance
  • Input Pins Can Tolerate –10 V to +20 V and are Independent of Supply Voltage Range
  • TTL Compatible Inputs
  • 5-V to 17-V VDD Operating Range, (20-V ABS Maximum)
  • 7.2-ns Rise and 5.5-ns Fall Time With 1000-pF Load
  • Fast Propagation Delay Times (20-ns typical)
  • 4-ns Typical Delay Matching
  • Available in the WSON-10 package
  • Package for High-Density Applications
  • Specified from –40 to +140°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Half-bridge Driver

 
Number of Channels (#)
Power Switch
Bus Voltage (V)
Peak Output Current (A)
Input VCC (Min) (V)
Input VCC (Max) (V)
Rise Time (ns)
Fall Time (ns)
Prop Delay (ns)
Iq (uA)
Input Threshold
Channel Input Logic
Negative Voltage Handling at HS Pin (V)
Features
Rating
Operating Temperature Range (C)
Package Group
UCC27212 UCC27201 UCC27201A UCC27210 UCC27211 UCC27211A
2    2    2    2    2    2   
MOSFET
IGBT
GaNFET   
MOSFET    MOSFET    MOSFET
IGBT
GaNFET   
MOSFET
IGBT
GaNFET   
MOSFET
IGBT
GaNFET   
120    110    110    110    110    110   
4    3    3    4    4    4   
5    8    8    8    8    8   
17    17    17    17    17    17   
7.2    8    8    8    8    8   
5.5    7    7    7    7    7   
20    20    20    20    20    20   
1    1    1    1    1    1   
TTL    TTL    TTL    TTl
Pseudo-CMOS   
TTL    TTL   
TTL    TTL    TTL    CMOS    TTL    TTL   
-20    -1    -15    -12    -12    -12   
N/A    N/A    Negative Voltage Handling    N/A    N/A    Negative Voltage Handling   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 140    -40 to 140    -40 to 140    -40 to 140    -40 to 140    -40 to 140   
WSON    SO PowerPAD
SOIC
VSON   
SO PowerPAD
SOIC
VSON
VSON
WSON   
SO PowerPAD
SOIC
VSON
WSON   
SO PowerPAD
SOIC
VSON
WSON   
VSON   

Featured tools and software