Home Power management Gate drivers Half-bridge drivers

UCC27212A-Q1

ACTIVE

Automotive, 4-A , 120-V half bridge gate driver with 5-V UVLO

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC27282-Q1 ACTIVE Automotive 3-A, 120-V half bridge driver with 5-V UVLO, interlock and enable This is a newer half-bridge driver with cross conduction protection

UCC27212A-Q1

ACTIVE

Product details

Bootstrap supply voltage (max) (V) 120 Power switch MOSFET Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 17 Peak output current (A) 4 Operating temperature range (°C) -40 to 140 Undervoltage lockout (typ) (V) 5 Rating Automotive Propagation delay time (µs) 0.02 Rise time (ns) 7.2 Fall time (ns) 5.5 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -20 TI functional safety category Functional Safety-Capable Driver configuration Dual inputs
Bootstrap supply voltage (max) (V) 120 Power switch MOSFET Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 17 Peak output current (A) 4 Operating temperature range (°C) -40 to 140 Undervoltage lockout (typ) (V) 5 Rating Automotive Propagation delay time (µs) 0.02 Rise time (ns) 7.2 Fall time (ns) 5.5 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -20 TI functional safety category Functional Safety-Capable Driver configuration Dual inputs
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AECA-Q100 Qualified with the following results:
    • Device temperature grade –40°C to +140°C
    • Device HBM classification level 2
    • Device CDM classification level C6
  • 5-V Turn-off Under Voltage Lockout (UVLO)
  • Drives Two N-Channel MOSFETs in High-Side and Low-Side Configuration With Independent Inputs
  • Maximum Boot Voltage 120-V DC
  • 4-A Sink, 4-A Source Output Currents
  • 0.9-Ω Pullup and Pulldown Resistance
  • Input Pins Can Tolerate –10 V to +20 V and are Independent of Supply Voltage Range
  • TTL Compatible Inputs
  • 5-V to 17-V VDD Operating Range, (20-V ABS Maximum)
  • 7.2-ns Rise and 5.5-ns Fall Time With 1000-pF Load
  • Fast Propagation Delay Times (20-ns typical)
  • 4-ns Typical Delay Matching
  • Available in the SOIC8(Powerpad) package
  • Qualified for Automotive Applications
  • AECA-Q100 Qualified with the following results:
    • Device temperature grade –40°C to +140°C
    • Device HBM classification level 2
    • Device CDM classification level C6
  • 5-V Turn-off Under Voltage Lockout (UVLO)
  • Drives Two N-Channel MOSFETs in High-Side and Low-Side Configuration With Independent Inputs
  • Maximum Boot Voltage 120-V DC
  • 4-A Sink, 4-A Source Output Currents
  • 0.9-Ω Pullup and Pulldown Resistance
  • Input Pins Can Tolerate –10 V to +20 V and are Independent of Supply Voltage Range
  • TTL Compatible Inputs
  • 5-V to 17-V VDD Operating Range, (20-V ABS Maximum)
  • 7.2-ns Rise and 5.5-ns Fall Time With 1000-pF Load
  • Fast Propagation Delay Times (20-ns typical)
  • 4-ns Typical Delay Matching
  • Available in the SOIC8(Powerpad) package

The UCC27212A-Q1 device driver is based on the popular UCC27211 MOSFET drivers. In addition, UCC27212A-Q1 offers extended operating range all the way down to 5 V which helps lower power losses.

The peak output pullup and pulldown current is 4-A source and 4-A sink, and pullup and pulldown resistance is 0.9 Ω. This allows for the ability to drive large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET.

The input structure can directly handle –10 V, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a 20-V maximum rating.

The switching node of the UCC27212A-Q1 (HS pin) can handle –18-V maximum, which allows the high-side channel to be protected from inherent negative voltages caused by parasitic inductance and stray capacitance. The UCC27212A-Q1 has increased hysteresis that allows for interface to analog or digital PWM controllers with enhanced noise immunity.

The low-side and high-side gate drivers are independently controlled and matched to 4 ns between the turn on and turn off of each other.

An on-chip 100-V rated bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers which provides symmetric turn on and turn off behavior and forces the outputs low if the drive voltage is below the specified threshold.

The UCC27212A-Q1 device driver is based on the popular UCC27211 MOSFET drivers. In addition, UCC27212A-Q1 offers extended operating range all the way down to 5 V which helps lower power losses.

The peak output pullup and pulldown current is 4-A source and 4-A sink, and pullup and pulldown resistance is 0.9 Ω. This allows for the ability to drive large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET.

The input structure can directly handle –10 V, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a 20-V maximum rating.

The switching node of the UCC27212A-Q1 (HS pin) can handle –18-V maximum, which allows the high-side channel to be protected from inherent negative voltages caused by parasitic inductance and stray capacitance. The UCC27212A-Q1 has increased hysteresis that allows for interface to analog or digital PWM controllers with enhanced noise immunity.

The low-side and high-side gate drivers are independently controlled and matched to 4 ns between the turn on and turn off of each other.

An on-chip 100-V rated bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers which provides symmetric turn on and turn off behavior and forces the outputs low if the drive voltage is below the specified threshold.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet UCC27212A-Q1 Automotive 120-V Boot, 4-A Peak, High-Frequency High-Side and Low-Side Driver datasheet PDF | HTML 02 May 2017
Functional safety information UCC27211A-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 17 Mar 2022
Application note Understanding and comparing peak current capability of gate drivers PDF | HTML 30 Mar 2021
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27212EVM-328 — UCC27212 Evaluation Module With Power Stage

UCC272XXEVM-328 is designed for evaluating UCC27212DPR, which is a half bridge gate driver with 3.7-A source and 4.5-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide.

User guide: PDF
Not available on TI.com
Simulation model

UCC27212 PSpice Transient Model

SLUM588.ZIP (39 KB) - PSpice Model
Simulation model

UCC27212 Unencrypted PSpice Transient Model

SLUM587.ZIP (1 KB) - PSpice Model
Calculation tool

SLURB12 UCC272xx Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Half-bridge drivers
UCC27200 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27200-Q1 Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27200A 3-A, 120-V half bridge gate driver with 8-V UVLO, negative voltage handling and CMOS inputs UCC27201 3-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs UCC27201A 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27201A-DIE 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver UCC27201A-Q1 Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27210 4-A, 120-V half bridge gate driver with 8-V UVLO and CMOS inputs UCC27211 4-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs UCC27211A 4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27211A-Q1 Automotive 4-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling UCC27212 4-A, 120-V half bridge gate driver with 5-V UVLO and negative voltage handling UCC27212A-Q1 Automotive, 4-A , 120-V half bridge gate driver with 5-V UVLO UCC27282 3-A, 120-V half-bridge gate driver with 5-V UVLO, interlock and enable UCC27282-Q1 Automotive 3-A, 120-V half bridge driver with 5-V UVLO, interlock and enable UCC27284 3-A, 120-V half bridge gate driver with 5-V UVLO and enable UCC27284-Q1 Automotive 3-A, 120-V half bridge gate driver with 5-V UVLO UCC27288 2.5-A to 3.5-A 120-V half-bridge driver with 8-V UVLO and no internal bootstrap diode UCC27289 2.5-A to 3.5-A, 120-V half bridge gate driver with 8-V UVLO and enable
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01407 — Automotive 400-W, 48-V Battery Input, 12-V Output Power Reference Design

This reference design is an automotive, 400-W, phase-shifted full-bridge converter which generates the 12-V output from a 48-V car battery. The enhanced phaseshifted full-bridge controller implements programmable delays which ensure zero voltage switching (ZVS) over a wide range of operating (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP20657 — Compact, Efficient Unidirectional 48V to 12V@400W Automotive Power Supply Reference Design

The PMP20657 reference design is a compact, efficient unidirectional 48V to 12V @ 400W power converter. The design is pseudo-isolated to protect 12V loads. The phase-shifted full-bridge topology achieves over 95% peak efficiency. Light-load mode enables <100mW standby power with full (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos