SLUSCZ8 July 2017 UCC27212A-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD(2), VHB – VHS | Supply voltage range | –0.3 | 20 | V | |
VLI, VHI | Input voltages on LI and HI | –10 | 20 | V | |
VLO | Output voltage on LO | DC | –0.3 | VDD + 0.3 | V |
Repetitive pulse < 100 ns(3) | –2 | VDD + 0.3 | V | ||
VHO | Output voltage on HO | DC | VHS – 0.3 | VHB + 0.3 | V |
Repetitive pulse < 100 ns(3) | VHS – 2 | VHB + 0.3 | V | ||
VHS | Voltage on HS | DC | –1 | 100 | V |
Repetitive pulse < 100 ns(3) | –(24 V – VDD) | 115 | V | ||
VHB | Voltage on HB | –0.3 | 120 | V | |
TJ | Operating virtual junction temperature range | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002 | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage range, VHB – VHS | 7 | 12 | 17 | V |
VHS | Voltage on HS | –1 | 100 | V | |
VHS | Voltage on HS (repetitive pulse < 100 ns) | –(20 V – VDD) | 110 | V | |
VHB | Voltage on HB | VHS + 8 | 115 | V | |
Voltage slew rate on HS | 50 | V/ns | |||
Operating junction temperature | –40 | 140 | °C |
THERMAL METRIC(1) | UCC27212A-Q1 | UNIT | |
---|---|---|---|
DDA (SOIC8 Powerpad) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 37.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 47.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 9.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 9.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS, VDD = VHB = 12 V | ||||||
IDD | VDD quiescent current | V(LI) = V(HI) = 0 V | 0.05 | 0.085 | 0.17 | mA |
IDDO | VDD operating current | f = 500 kHz, CLOAD = 0 | 2.1 | 2.5 | 6.5 | mA |
IHB | Boot voltage quiescent current | V(LI) = V(HI) = 0 V | 0.015 | 0.065 | 0.1 | mA |
IHBO | Boot voltage operating current | f = 500 kHz, CLOAD = 0 | 1.5 | 2.5 | 5.1 | mA |
IHBS | HB to VSS quiescent current | V(HS) = V(HB) = 115 V | 0.0005 | 1 | µA | |
IHBSO | HB to VSS operating current | f = 500 kHz, CLOAD = 0 | 0.07 | 1.2 | mA | |
SUPPLY CURRENTS, VDD = VHB = 6.8 V | ||||||
IDD | VDD quiescent current | V(LI) = V(HI) = 0 V | 0.02 | 0.065 | 0.14 | mA |
IDDO | VDD operating current | f = 500 kHz, CLOAD = 0 | 0.7 | 1.4 | 6.5 | mA |
IHB | Boot voltage quiescent current | V(LI) = V(HI) = 0 V | 0.01 | 0.04 | 0.08 | mA |
IHBO | Boot voltage operating current | f = 500 kHz, CLOAD = 0 | 0.5 | 1.23 | 5.1 | mA |
IHBS | HB to VSS quiescent current | V(HS) = V(HB) = 115 V | 0.0005 | 1 | µA | |
IHBSO | HB to VSS operating current | f = 500 kHz, CLOAD = 0 | 0.07 | 1.2 | mA | |
INPUT, VDD = VHB = 12 V | ||||||
VHIT | Input voltage threshold | 1.7 | 2.3 | 2.55 | V | |
VLIT | Input voltage threshold | 1.2 | 1.6 | 1.9 | V | |
VIHYS | Input voltage hysteresis | 700 | mV | |||
RIN | Input pulldown resistance | 68 | kΩ | |||
INPUT, VDD = VHB = 6.8 V | ||||||
VHIT | Input voltage threshold | 1.6 | 2.0 | 2.6 | V | |
VLIT | Input voltage threshold | 1.1 | 1.5 | 2.1 | V | |
VIHYS | Input voltage hysteresis | 500 | mV | |||
RIN | Input pulldown resistance | 68 | kΩ | |||
UNDER-VOLTAGE LOCKOUT (UVLO), VDD = VHB = 12 V | ||||||
VDDR | VDD turnon threshold | 4.9 | 5.7 | 6.4 | V | |
VDDHYS | Hysteresis | 0.4 | V | |||
VHBR | VHB turnon threshold | 4.35 | 5.3 | 6.3 | V | |
VHBHYS | Hysteresis | 0.3 | V | |||
BOOTSTRAP DIODE, VDD = VHB = 12 V | ||||||
VF | Low-current forward voltage | IVDD-HB = 100 µA | 0.65 | 0.8 | V | |
VFI | High-current forward voltage | IVDD-HB = 100 mA | 0.85 | 0.95 | V | |
RD | Dynamic resistance, ΔVF/ΔI | IVDD-HB = 100 mA and 80 mA | 0.3 | 0.5 | 0.85 | Ω |
BOOTSTRAP DIODE, VDD = VHB = 6.8 V | ||||||
VF | Low-current forward voltage | IVDD-HB = 100 µA | 0.65 | 0.8 | V | |
VFI | High-current forward voltage | IVDD-HB = 100 mA | 0.85 | 0.95 | V | |
RD | Dynamic resistance, ΔVF/ΔI | IVDD-HB = 100 mA and 80 mA | 0.3 | 0.5 | 0.85 | Ω |
LO GATE DRIVER, VDD = VHB = 12 V | ||||||
VLOL | Low-level output voltage | 0.05 | 0.1 | 0.19 | V | |
VLOH | High level output voltage | 0.1 | 0.16 | 0.29 | V | |
Peak pullup current(1) | 3.7 | A | ||||
Peak pulldown current (1) | 4.5 | A | ||||
LO GATE DRIVER, VDD = VHB = 6.8 V | ||||||
VLOL | Low-level output voltage | ILO = 100 mA | 0.04 | 0.13 | 0.35 | V |
VLOH | High level output voltage | ILO = –100 mA, VLOH = VDD – VLO | 0.12 | 0.23 | 0.42 | V |
Peak pullup current | VLO = 0 V | 1.3 | A | |||
Peak pulldown current | VLO = 12 V for VDD = 6.8V | 1.7 | A | |||
HO GATE DRIVER, VDD = VHB = 12 V | ||||||
VHOL | Low-level output voltage | 0.05 | 0.1 | 0.19 | V | |
VHOH | High-level output voltage | 0.1 | 0.16 | 0.29 | V | |
Peak pullup current (1) | 3.7 | A | ||||
Peak pulldown current (1) | 4.5 | A | ||||
HO GATE DRIVER, VDD = VHB = 6.8 V | ||||||
VLOL | Low-level output voltage | IHO = 100 mA | 0.04 | 0.13 | 0.35 | V |
VLOH | High level output voltage | IHO = –100 mA, VHOH = VHB – VHO | 0.12 | 0.23 | 0.42 | V |
Peak pullup current | VHO = 0 V | 1.3 | A | |||
Peak pulldown current | VHO = 12 V for VDD = 6.8V | 1.7 | A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PROPAGATION DELAYS, VDD = VHB = 12 V | ||||||
TDLFF | VLI falling to VLO falling | CLOAD = 0 | 10 | 16 | 30 | ns |
TDHFF | VHI falling to VHO falling | CLOAD = 0 | 10 | 16 | 30 | ns |
TDLRR | VLI rising to VLO rising | CLOAD = 0 | 10 | 20 | 42 | ns |
TDHRR | VHI rising to VHO rising | CLOAD = 0 | 10 | 20 | 42 | ns |
PROPAGATION DELAYS, VDD = VHB = 6.8 V | ||||||
TDLFF | VLI falling to VLO falling | CLOAD = 0 | 10 | 24 | 50 | ns |
TDHFF | VHI falling to VHO falling | CLOAD = 0 | 10 | 24 | 50 | ns |
TDLRR | VLI rising to VLO rising | CLOAD = 0 | 13 | 28 | 57 | ns |
TDHRR | VHI rising to VHO rising | CLOAD = 0 | 13 | 28 | 57 | ns |
DELAY MATCHING, VDD = VHB = 12 V | ||||||
TMON | From HO OFF to LO ON | TJ = 25°C | 4 | 9.5 | ns | |
TJ = –40°C to +140°C | 4 | 17 | ns | |||
TMOFF | From LO OFF to HO ON | TJ = 25°C | 4 | 9.5 | ns | |
TJ = –40°C to +140°C | 4 | 17 | ns | |||
DELAY MATCHING, VDD = VHB = 6.8 V | ||||||
TMON | From HO OFF to LO ON | TJ = 25°C | 8 | ns | ||
TJ = –40°C to +140°C | 8 | 18 | ns | |||
TMOFF | From LO OFF to HO ON | TJ = 25°C | 6 | ns | ||
TJ = –40°C to +140°C | 6 | 18 | ns | |||
OUTPUT RISE AND FALL TIME, VDD = VHB = 12 V | ||||||
tR | LO rise time | CLOAD = 1000 pF, from 10% to 90% | 7.8 | ns | ||
tR | HO rise time | CLOAD = 1000 pF, from 10% to 90% | 7.8 | ns | ||
tF | LO fall time | CLOAD = 1000 pF, from 90% to 10% | 6.0 | ns | ||
tF | HO fall time | CLOAD = 1000 pF, from 90% to 10% | 6.0 | ns | ||
tR | LO, HO | CLOAD = 0.1 µF, (3 V to 9 V) | 0.36 | 0.6 | µs | |
tF | LO, HO | CLOAD = 0.1 µF, (9 V to 3 V) | 0.20 | 0.4 | µs | |
OUTPUT RISE AND FALL TIME, VDD = VHB = 6.8 V | ||||||
tR | LO rise time | CLOAD = 1000 pF, from 10% to 90% | 9.5 | ns | ||
tR | HO rise time | CLOAD = 1000 pF, from 10% to 90% | 13.0 | ns | ||
tF | LO fall time | CLOAD = 1000 pF, from 90% to 10% | 9.5 | ns | ||
tF | HO fall time | CLOAD = 1000 pF, from 90% to 10% | 13.0 | ns | ||
tR | LO, HO | CLOAD = 0.1 µF, (30% to 70%) | 0.45 | 0.7 | µs | |
tF | LO, HO | CLOAD = 0.1 µF, (70% to 30%) | 0.2 | 0.5 | µs | |
MISCELLANEOUS | ||||||
Minimum input pulse width that changes the output | 100 | ns | ||||
Bootstrap diode turnoff time (1)(2) | IF = 20 mA, IREV = 0.5 A (3) | 20 | ns | |||
Extended output pulse | when VDD = VHB = 6.8 V, VHS = 100 V, and input pulse width is 100 ns | 250 | ns |
T = 25°C |
VDD = 12 V |
T = 25°C |
IHO = ILO = 100 mA |
VDD = VHB = 12 V |
T = 25°C |
VDD = VHB = 12 V |
VDD = 12 V |
VHB – VHS = 12 V |
VDD = 12 V |
IHO = ILO = 100 mA |
VDD = VHB = 12 V |
T = 25°C |
VDD = VHB = 12 V |