UCC27212A-Q1 (ACTIVE)

Automotive, 120-V Boot, 4-A Peak, High-Frequency High-Side and Low-Side Driver

 Automotive, 120-V Boot, 4-A Peak, High-Frequency High-Side and Low-Side Driver - UCC27212A-Q1
 

Design kits & evaluation modules (1)

Name Part# Type
UCC27212 Evaluation Module With Power Stage UCC27212EVM-328 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Compact, Efficient Unidirectional 48V to 12V@400W Automotive Power Supply Reference Design

The PMP20657 reference design is a compact, efficient unidirectional 48V to 12V @ 400W power converter. The design is pseudo-isolated to protect 12V loads. The phase-shifted full-bridge topology achieves over 95% peak efficiency. Light-load mode enables <100mW standby power with full (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.