UCC27324
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers

 

Models (1)

Title Category Type Date
UCCx895 and UCCx7324 Families PSpice Transient Model (Rev. A) PSpice Model ZIP 27 Jan 2011

Design kits & evaluation modules (2)

Name Part# Type
UCC2742xQ1 Dual 4-A High-Speed Low-Side MOSFET Drivers With Enable Evaluation Module (EVM) UCC27423-4-5-Q1EVM Evaluation Modules & Boards
UCC3895 Evaluation Module UCC3895EVM-001 Evaluation Modules & Boards

Reference designs

Grid-tied Solar Micro Inverter with MPPT

This design is a digitally-controlled, grid-tied, solar micro inverter with maximum power point tracking (MPPT). Solar micro inverters are an emerging segment of the solar power industry. Rather than linking every solar panel in an installation to a central inverter, solar micro inverter-based (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
100V@0.28A Boost Converter operating at 550KHz Reference Design PMP8913 Texas Instruments Reference designs
1kW Triple-Rail Isolated DC/DC Digital Power Supply for Telecom (-8V@.25A) PMP4333 Texas Instruments Reference designs
24V @ 4A Boost with TPS40210 PMP4741 Texas Instruments Reference designs
Boost (20V@4A) PMP5578 Texas Instruments Reference designs
Boost Converter (48V@1.4A) for PoE Power Sourcing (PSE) PMP4634 Texas Instruments Reference designs
Pre-Regulator for Air Conditioner 400Vdc Output with 3kW PMP4259 Texas Instruments Reference designs
Quad Phases Boost 12V to 28V@20A PMP4538 Texas Instruments Reference designs