UCC27423-Q1 Automotive Dual 4A Low-Side MOSFET Driver With Enable | TI.com

UCC27423-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Dual 4A Low-Side MOSFET Driver With Enable

 

Description

The UCC2742x-Q1 family of devices are high-speed dual MOSFET drivers capable of delivering large peak currents into capacitive loads. Two standard logic options are offered: dual inverting and dual noninverting drivers. They are offered in the standard 8-pin SOIC (D) package. The thermally enhanced 8-pin PowerPAD Package MSOP package (DGN) drastically lowers the thermal resistance to improve long-term reliability.

Using a design that inherently minimizes shoot-through current, these drivers deliver 4-A current where it is needed most, at the Miller plateau region, during the MOSFET switching transition. A unique bipolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.

The UCC2742x-Q1 provide enable (ENBL) functions to have better control of the operation of the driver applications. ENBA and ENBB are implemented on pins 1 and 8, which were previously left unused in the industry standard pinout. They are internally pulled up to VDD for active-high logic and can be left open for standard operation.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Industry-Standard Pinout
  • Enable Functions for Each Driver
  • High-Current Drive Capability of ±4 A
  • Unique Bipolar and CMOS True Drive Output Stage Provides High Current at MOSFET Miller Thresholds
  • Inputs Independent of Supply Voltage Compatible With TTL and CMOS
  • 20-ns Typical Rise and 15-ns Typical Fall Times With 1.8-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns With Input Rising
  • 4-V to 15-V Supply Voltage
  • Dual Outputs Can Be Paralleled for Higher Drive Current
  • Available in Thermally Enhanced MSOP PowerPAD Package
  • Rated From –40°C to +125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Low-side drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Input threshold Channel input logic Input negative voltage (V) Features Rating Operating temperature range (C) Package Group
UCC27423-Q1 Order now 2     MOSFET
IGBT    
4     4     15     20     15     25     CMOS
TTL    
Inverting     0     Enable Pin     Automotive     -40 to 125     HVSSOP | 8
SOIC | 8    
UCC27324-Q1 Order now 2     MOSFET     4     4.5     15     20     15     25     CMOS
TTL    
Non-Inverting     0     Dual Non-inverting Outputs
Hysteretic Logic    
Automotive     -40 to 125     SOIC | 8    
UCC27424-Q1 Order now 2     MOSFET
IGBT    
4     4     15     20     15     25     CMOS
TTL    
Non-Inverting     0     Enable Pin     Automotive     -40 to 125     HVSSOP | 8
SOIC | 8    
UCC27425-Q1 Samples not available 2     MOSFET
IGBT    
4     4     15     20     15     25     CMOS
TTL    
Inverting
Non-Inverting    
0     Enable Pin     Automotive     -40 to 125     SOIC | 8