UCC2750

LAST TIME BUY

Source ringer controller with -40°C to 85°C

UCC2750 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC3750 ACTIVE Source ringer controller with 0°C to 70°C Replacement

Product details

Operating temperature range (°C) -40 to 85 Rating Catalog Duty cycle (max) (%) 50
Operating temperature range (°C) -40 to 85 Rating Catalog Duty cycle (max) (%) 50
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Provides Control for Flyback Based Four Quadrant Amplifier Topology
  • Onboard Sine Wave Reference with Low THD
  • Selectable Ringing Frequency for Different Phone Systems (20Hz, 25Hz and 50Hz)
  • Programmable Output Amplitude and DC Offset
  • DC Current Limiting for Short Circuit Protection
  • Secondary Side Voltage Mode Control
  • Operates from a Single 5V Supply
  • Provides Control for Flyback Based Four Quadrant Amplifier Topology
  • Onboard Sine Wave Reference with Low THD
  • Selectable Ringing Frequency for Different Phone Systems (20Hz, 25Hz and 50Hz)
  • Programmable Output Amplitude and DC Offset
  • DC Current Limiting for Short Circuit Protection
  • Secondary Side Voltage Mode Control
  • Operates from a Single 5V Supply

The UCC3750 Source Ringer Controller provides a complete control and drive solution for a four quadrant flyback-based ring generator circuit. The IC controls a primary side switch, which is modulated when power transfer is taking place from input to output. It also controls two secondary switches which act as synchronous rectifier switches during positive power flow. These switches are pulse-width-modulated when the power is being delivered back to the source.

The UCC3750 has an onboard sine wave reference with programmable frequencies of 20Hz, 25Hz and 50Hz. The reference is derived from a high-frequency (32kHz) crystal connected externally. Two frequency-select pins control an internal divider to give a sinusoidal output at 20Hz, 25Hz or 50Hz. The ring generator can also be used at other frequencies by sup-plying externally generated sine-waves to the chip or by clocking the crystal input at a fixed multiple of the desired frequency.

Other features included in the UCC3750 are programmable DC current limit (with buffer amplifier), a charge-pump circuit for gate drive voltage, internal 3V and 7.5V references, a triangular clock oscillator and a buffer amplifier for adding programmable DC offset to the output voltage. The UCC3750 also provides an uncommitted amplifier (AMP) for other signal processing requirements.

The UCC3750 Source Ringer Controller provides a complete control and drive solution for a four quadrant flyback-based ring generator circuit. The IC controls a primary side switch, which is modulated when power transfer is taking place from input to output. It also controls two secondary switches which act as synchronous rectifier switches during positive power flow. These switches are pulse-width-modulated when the power is being delivered back to the source.

The UCC3750 has an onboard sine wave reference with programmable frequencies of 20Hz, 25Hz and 50Hz. The reference is derived from a high-frequency (32kHz) crystal connected externally. Two frequency-select pins control an internal divider to give a sinusoidal output at 20Hz, 25Hz or 50Hz. The ring generator can also be used at other frequencies by sup-plying externally generated sine-waves to the chip or by clocking the crystal input at a fixed multiple of the desired frequency.

Other features included in the UCC3750 are programmable DC current limit (with buffer amplifier), a charge-pump circuit for gate drive voltage, internal 3V and 7.5V references, a triangular clock oscillator and a buffer amplifier for adding programmable DC offset to the output voltage. The UCC3750 also provides an uncommitted amplifier (AMP) for other signal processing requirements.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Source Ringer Controller datasheet (Rev. C) 08 Aug 2005
More literature Seminar 1200 Topic 5 - Unique Four-Quadrant Flyback Converter 15 Feb 2001
Application note U-169 A Complete Control Solution for a Four-Quadrant Flyback Converter 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (DW) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos